카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
EP(X) -I - 18-80 Rohrsystem Lineareinheit (1. Generation) - Linearunit
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units - configurator
Twin tube actuators – tubular linear units
Powered by
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel_konfigurator/mt_rohr_doppelrohr_einheiten/ep_x_asmtab.prj},{NB=72340100390(-,-,37.5,0)#EP(x)-I},{CTRL=2},{TYPE=40},{GL=240},{B=180},{C=63},{D1=12.0},{D3=40},{F=3.0},{H=31.5},{H1=0.0},{H2=0},{J=60},{L1=38.0},{L2=38.0},{M2=160.0},{M3=90},{M4=62},{M5=38},{M6=132},{M7=0},{M8=0},{M9=0},{M10=0},{O=40},{Q=60.0},{R=60},{HUBMAX=2760},{MGL=5.585},{MHUB=0.90},{ARTIKEL=EP-I},{VERS=EP},{AUSV=Rechts- und Linksgewinde},{S=Tr 20x4},{D2=12},{G1=M8/20 tief},{G2=M8/8 tief},{G3=-},{M1=46},{P1=4x4x32},{P2=4x4x32},{W1=8.5},{W2=SW13/32 tief},{W3=6.5},{W4=SW11/7 tief},{WARTUNGSINTVALL=gemäß Montageanleitung},{WEEE=DE71223010},{ECLASS=23-30-17-01},{AUSAW=1},{SPINDELAUS=3},{LAX=0},{HUB=150},{HUBST1=37.5},{HUBST2=0},{Z=0},{ZUBL=0},{ZUBLOPT=-},{ZUBR=0},{ZUBROPT=-}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-No.
ⁿ/ₐ
AUSV
Version
ⁿ/ₐ
L
Total length
[mm]
GL
Basic length of current unit
[mm]
HUBMAX
max. Stroke
[mm]
MGL
Weight basic length
[kg]
MHUB
Weight per 100mm Stroke
[kg]
CNSMASSEXACT
Calculated weight (without accessories)
[kg]
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
72118110237 EP(x)-I
EP-I
18
72118110237
Right or lefthand thread(...
237
87
1080
0.775
0.45
1.45
according to assembly ins...
DE71223010
23-30-17-01
84798997
72118310237 EP(x)-I
EP-I
18
72118310237
Right or lefthand thread(...
237
87
1063
0.779
0.45
1.45
according to assembly ins...
DE71223010
23-30-17-01
84798997
72130100300 EP(x)-I
EP-I
30
72130100300
Right or lefthand thread(...
300
150
1424
2.065
0.33
2.56
according to assembly ins...
DE71223010
23-30-17-01
84798997
72130300300 EP(x)-I
EP-I
30
72130300300
Right or lefthand thread(...
300
150
1398
2.075
0.33
2.57
according to assembly ins...
DE71223010
23-30-17-01
84798997
72140100330 EP(x)-I
EP-I
40
72140100330
Right or lefthand thread(...
330
180
2820
4.925
0.90
6.28
according to assembly ins...
DE71223010
23-30-17-01
84798997
72140300330 EP(x)-I
EP-I
40
72140300330
Right or lefthand thread(...
330
180
2820
4.960
0.90
6.31
according to assembly ins...
DE71223010
23-30-17-01
84798997
72150100366 EP(x)-I
EP-I
50
72150100366
Right or lefthand thread(...
366
216
2784
7.438
1.10
9.09
according to assembly ins...
DE71223010
23-30-17-01
84798997
72150300366 EP(x)-I
EP-I
50
72150300366
Right or lefthand thread(...
366
216
2784
7.473
1.10
9.12
according to assembly ins...
DE71223010
23-30-17-01
84798997
72160110390 EP(x)-I
EP-I
60
72160110390
Right or lefthand thread(...
390
240
2760
13.420
1.63
15.87
according to assembly ins...
DE71223010
23-30-17-01
84798997
72160310390 EP(x)-I
EP-I
60
72160310390
Right or lefthand thread(...
390
240
2760
13.466
1.63
15.91
according to assembly ins...
DE71223010
23-30-17-01
84798997
72180110510 EP(x)-I
EP-I
80
72180110510
Right or lefthand thread(...
510
360
2640
35.920
3.47
41.12
according to assembly ins...
DE71223010
23-30-17-01
84798997
72180310510 EP(x)-I
EP-I
80
72180310510
Right or lefthand thread(...
510
360
2640
36.010
3.47
41.21
according to assembly ins...
DE71223010
23-30-17-01
84798997
72318110268 EP(x)-I
EP-I
18
72318110268
Right and lefthand thread
268
118
1402
1.014
0.45
1.69
according to assembly ins...
DE71223010
23-30-17-01
84798997
72330100350 EP(x)-I
EP-I
30
72330100350
Right and lefthand thread
350
200
1800
2.440
0.33
2.94
according to assembly ins...
DE71223010
23-30-17-01
84798997
72340100390 EP(x)-I
EP-I
40
72340100390
Right and lefthand thread
390
240
2760
5.585
0.90
6.94
according to assembly ins...
DE71223010
23-30-17-01
84798997
72350100438 EP(x)-I
EP-I
50
72350100438
Right and lefthand thread
438
288
2712
8.633
1.10
10.28
according to assembly ins...
DE71223010
23-30-17-01
84798997
72360110470 EP(x)-I
EP-I
60
72360110470
Right and lefthand thread
470
320
2680
18.182
1.63
20.63
according to assembly ins...
DE71223010
23-30-17-01
84798997
72380110630 EP(x)-I
EP-I
80
72380110630
Right and lefthand thread
630
480
2520
48.480
3.47
53.68
according to assembly ins...
DE71223010
23-30-17-01
84798997
72418310446 EP(x)-I
EP-I
18
72418310446
Split screw
446
146
927
1.245
0.45
2.60
according to assembly ins...
DE71223010
23-30-17-01
84798997
72430310550 EP(x)-I
EP-I
30
72430310550
Split screw
550
250
1375
2.645
0.33
3.63
according to assembly ins...
DE71223010
23-30-17-01
84798997
72440310600 EP(x)-I
EP-I
40
72440310600
Split screw
600
300
1350
8.020
0.90
10.72
according to assembly ins...
DE71223010
23-30-17-01
84798997
72450310660 EP(x)-I
EP-I
50
72450310660
Split screw
660
360
1320
12.760
1.10
16.06
according to assembly ins...
DE71223010
23-30-17-01
84798997
72460310700 EP(x)-I
EP-I
60
72460310700
Split screw
700
400
1300
22.532
1.63
27.42
according to assembly ins...
DE71223010
23-30-17-01
84798997
72480310900 EP(x)-I
EP-I
80
72480310900
Split screw
900
600
1200
60.110
3.47
70.52
according to assembly ins...
DE71223010
23-30-17-01
84798997
72518110289 EP(x)-I
EPX-I
18
72518110289
Right or lefthand thread(...
289
139
1044
1.261
0.45
1.94
according to assembly ins...
DE71223010
23-30-17-01
84798997
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청