Enorm 1-STEEL
EMUGE-FRANKEN
EMUGE
M/C Tap
UNF
EMUGE-STEEL
Enorm
Powered by
CAD모델 선택
{emuge/emuge/gewindebohrer/unf/emuge-steel/enorm/enorm201-steel.prj},{NB=B0501000.5043},{SHA256=uqP1lnzmxmuz1JT1bZY3vTPT9noH6NGqE60XZSHhqFM=},{INAME=B0501000_5043_gen},{NAME=B0501000_5043_gen},{DOC=enorm201-steel/b0501000_5043.pdf},{J21=B0501000.5043},{J22=En.1-STEEL},{J3=E},{BLD=2},{H3=HSSE},{J6=ZYL00702105},{A1=UNF},{A23=MIN},{A21=6.350},{A22=0.2500},{A24=1/4},{A3=0.907},{A4=28},{A5=2B},{A8=5.5},{B2=30},{B3=80},{C11=ZYL},{C12=21},{C2=0070},{C3=7.0},{C31=h9},{D2=R},{D7=0.019},{F1=R},{G3=C},{H11=HSS-E},{H22=0},{H5=--},{NSM=DIN4000-80},{DXF=enorm201-steel/b0501000_5043.dxf},{XML=enorm201-steel/b0501000_5043.xml},{CSV=enorm201-steel/b0501000_5043.csv},{STP=enorm201-steel/b0501000_5043_gen.stp}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A23
Thread Diameter Size
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A22
Thread Diameter Inch
[인치]
A24
Thread Diameter Fractional
ⁿ/ₐ
A3
Thread Pitch
[mm]
A4
Threads per Inch
ⁿ/ₐ
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B0501000.5035
B0501000.5035
En.1-STEEL
E
2
HSSE
ZYL00282105
UNF
2
2.184
0.0860
0.397
64
2B
2.1
12
45
ZYL
21
0028
2.8
h9
R
0.002
R
C
HSS-E
0
--
DIN4000-80
B0501000.5036
B0501000.5036
En.1-STEEL
E
2
HSSE
ZYL00282105
UNF
3
2.515
0.0990
0.454
56
2B
2.1
15
50
ZYL
21
0028
2.8
h9
R
0.002
R
C
HSS-E
0
--
DIN4000-80
B0501000.5037
B0501000.5037
En.1-STEEL
E
2
HSSE
ZYL00352105
UNF
4
2.845
0.1120
0.529
48
2B
2.7
18
56
ZYL
21
0035
3.5
h9
R
0.003
R
C
HSS-E
0
--
DIN4000-80
B0501000.5038
B0501000.5038
En.1-STEEL
E
2
HSSE
ZYL00352105
UNF
5
3.175
0.1250
0.577
44
2B
2.7
18
56
ZYL
21
0035
3.5
h9
R
0.003
R
C
HSS-E
0
--
DIN4000-80
B0501000.5039
B0501000.5039
En.1-STEEL
E
2
HSSE
ZYL00402105
UNF
6
3.505
0.1380
0.635
40
2B
3.0
20
56
ZYL
21
0040
4.0
h9
R
0.004
R
C
HSS-E
0
--
DIN4000-80
B0501000.5040
B0501000.5040
En.1-STEEL
E
2
HSSE
ZYL00452105
UNF
8
4.166
0.1640
0.706
36
2B
3.4
21
63
ZYL
21
0045
4.5
h9
R
0.006
R
C
HSS-E
0
--
DIN4000-80
B0501000.5041
B0501000.5041
En.1-STEEL
E
2
HSSE
ZYL00602105
UNF
10
4.826
0.1900
0.794
32
2B
4.9
25
70
ZYL
21
0060
6.0
h9
R
0.012
R
C
HSS-E
0
--
DIN4000-80
B0501000.5042
B0501000.5042
En.1-STEEL
E
2
HSSE
ZYL00602105
UNF
12
5.486
0.2160
0.907
28
2B
4.9
30
80
ZYL
21
0060
6.0
h9
R
0.014
R
C
HSS-E
0
--
DIN4000-80
B0501000.5043
B0501000.5043
En.1-STEEL
E
2
HSSE
ZYL00702105
UNF
6.350
0.2500
1/4
0.907
28
2B
5.5
30
80
ZYL
21
0070
7.0
h9
R
0.019
R
C
HSS-E
0
--
DIN4000-80
B0501000.5044
B0501000.5044
En.1-STEEL
E
2
HSSE
ZYL00802105
UNF
7.938
0.3125
5/16
1.058
24
2B
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.029
R
C
HSS-E
0
--
DIN4000-80
B0501000.5045
B0501000.5045
En.1-STEEL
E
2
HSSE
ZYL01002105
UNF
9.525
0.3750
3/8
1.058
24
2B
8.0
35
90
ZYL
21
0100
10.0
h9
R
0.042
R
C
HSS-E
0
--
DIN4000-80
B0501010.5039
B0501010.5039
En.1-STEEL
E
2
HSSE
ZYL00402105
UNF
6
3.505
0.1380
0.635
40
3B
3.0
20
56
ZYL
21
0040
4.0
h9
R
0.004
R
C
HSS-E
0
--
DIN4000-80
B0501010.5040
B0501010.5040
En.1-STEEL
E
2
HSSE
ZYL00452105
UNF
8
4.166
0.1640
0.706
36
3B
3.4
21
63
ZYL
21
0045
4.5
h9
R
0.006
R
C
HSS-E
0
--
DIN4000-80
B0501010.5041
B0501010.5041
En.1-STEEL
E
2
HSSE
ZYL00602105
UNF
10
4.826
0.1900
0.794
32
3B
4.9
25
70
ZYL
21
0060
6.0
h9
R
0.012
R
C
HSS-E
0
--
DIN4000-80
B0501010.5042
B0501010.5042
En.1-STEEL
E
2
HSSE
ZYL00602105
UNF
12
5.486
0.2160
0.907
28
3B
4.9
30
80
ZYL
21
0060
6.0
h9
R
0.014
R
C
HSS-E
0
--
DIN4000-80
B0501010.5043
B0501010.5043
En.1-STEEL
E
2
HSSE
ZYL00702105
UNF
6.350
0.2500
1/4
0.907
28
3B
5.5
30
80
ZYL
21
0070
7.0
h9
R
0.019
R
C
HSS-E
0
--
DIN4000-80
B0501010.5044
B0501010.5044
En.1-STEEL
E
2
HSSE
ZYL00802105
UNF
7.938
0.3125
5/16
1.058
24
3B
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.029
R
C
HSS-E
0
--
DIN4000-80
B0501010.5045
B0501010.5045
En.1-STEEL
E
2
HSSE
ZYL01002105
UNF
9.525
0.3750
3/8
1.058
24
3B
8.0
35
90
ZYL
21
0100
10.0
h9
R
0.042
R
C
HSS-E
0
--
DIN4000-80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청