目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 84 - Base Plate Connector Clamps, Plastic
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Connector Clamps (Plastic)
EN 84 Plastic Bipod Support Bases, with Round Connection Joint
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/connector_clamps_plastic/en84/gn_84.prj},{NB=T-Fuss-Klemmverbinder EN 84-B48,3-B42,4},{PARTNUMBER=EN 84-B48,3-B42,4},{D1=B48,3},{D1X=48.300},{D2=B42,4},{D2X='1','B42.4','2','B48.3'},{ROHR=48.3},{HB=1 1/2},{VERS=2},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.7300},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
ROHR
for tube outside-Ø
[mm]
HB
standard description
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
EN 84-B42,4-B42,4
B42,4
B42,4
42.4
1 1/4
0.7400
84879090
YES
Base Plate Connector Clam...
EN 84-B48,3-B42,4
B48,3
B42,4
48.3
1 1/2
0.7300
84879090
YES
Base Plate Connector Clam...
EN 84-B48,3-B48,3
B48,3
B48,3
48.3
1 1/2
0.7200
84879090
YES
Base Plate Connector Clam...
EN 84-B60,3-B42,4
B60,3
B42,4
60.3
2
0.7100
84879090
YES
Base Plate Connector Clam...
EN 84-B60,3-B48,3
B60,3
B48,3
60.3
2
0.7000
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求