您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ELH-301 - Threaded Stud Mount Leaf
Essentra Components
Access Hardware
Hinges
Leaf & Flag Hinges
Leaf & Flag Free Swinging Hinges
Threaded Stud Mount Leaf
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b03000000/l3_b03020000/l4_b03020100/p020755/elh-301_asmtab.prj},{NB=ELH-301},{PN=ELH-301},{AMERSID=1077681},{APACID=-},{EMEAID=-},{MAT=Die Cast Zinc},{ANG=180},{COLOR=Chrome},{MT=Threaded Stud},{HT=Flush Bolt-On},{A=1.97},{B=1.97},{C=1.18},{D=0.59},{E=0.59},{F=0.24},{G=0.45},{SSS=M6},{SL=0.47},{MS=Inch},{A1=25.000},{A2=6.000},{A3=11.500},{A4=6.100},{A6=6.500},{A7=45.000},{A8=3.000},{A9=18.300},{A10=0.500},{A12=3.000},{A11=25.000},{PITCH=1.000},{B1=12.600},{B2=12.300},{B3=12.800},{B4=12.700},{C1=15.000},{C2=30.000},{C3=10.000},{C11=1.500},{E1=1.600},{E2=12.000},{E3=6.000},{E4=5.100},{F1=12.000},{F3=2.500},{F2=24.000},{F4=13.000},{F11=3.000},{G2=11.500},{G4=1.900},{G3=5.300},{CCON1=U},{CCON2=S},{SHCON=S},{PPATH=elh-301/elh-301_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ANG
Angle
[°]
COLOR
Color
ⁿ/ₐ
MT
Mount Type
ⁿ/ₐ
HT
Hinge Type
ⁿ/ₐ
A
A Height
[Inch]
B
B Width
[Inch]
C
C Hole Spacing (Center to Center)
[Inch]
D
D Pin Center to Hole Center
[Inch]
E
E Pin Center to Hole Center
[Inch]
F
F Pin Diameter
[Inch]
G
G Pin Housing Projection
[Inch]
SSS
Screw/Stud Size
[mm]
SL
Stud Length
[Inch]
MS
Measurement System
ⁿ/ₐ
ELH-1233
ELH-1233
1077676
-
-
Die Cast Zinc
180
Chrome
Threaded Stud
Flush Bolt-On
1.57
1.57
0.98
0.49
0.49
0.20
0.36
M5
0.47
Inch
ELH-1234
ELH-1234
1077677
-
-
Die Cast Zinc
180
Black
Threaded Stud
Flush Bolt-On
1.57
1.57
0.98
0.49
0.49
0.20
0.36
M5
0.47
Inch
ELH-301
ELH-301
1077681
-
-
Die Cast Zinc
180
Chrome
Threaded Stud
Flush Bolt-On
1.97
1.97
1.18
0.59
0.59
0.24
0.45
M6
0.47
Inch
ELH-302
ELH-302
1077682
-
-
Die Cast Zinc
180
Black
Threaded Stud
Flush Bolt-On
1.97
1.97
1.18
0.59
0.59
0.24
0.45
M6
0.47
Inch
ELH-305
ELH-305
1077685
-
-
Die Cast Zinc
270
Chrome
Threaded Stud
Flush Bolt-On
1.97
2.99
1.81
1.10
1.10
0.24
0.45
M6
0.47
Inch
ELH-306
ELH-306
1077686
-
-
Die Cast Zinc
270
Black
Threaded Stud
Flush Bolt-On
1.97
2.99
1.81
1.10
1.10
0.24
0.45
M6
0.47
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求