EKN Butterfly valve AWWA ANSI CLASS 150
VAG
Butterfly Valves
Butterfly Valves
Butterfly valves AWWA
electric actuator
EKN AWWA
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/absperrklappe_awwa/stellantrieb/ekn_awwa/ekn_awwa_pn16_asmtab.prj},{NB=VAG-EKN-AWWA_R14_DN400-ANSI CLASS 150_EA-O(400)},{DNX=400},{D1=350},{DD=595},{DK=540},{N=16},{D2=29},{W1=11.25},{W2=22.50},{E1=356},{E2=566},{E3=482},{E4=100},{E5=148},{E6=150},{E7=407},{H2=560},{H3=310},{L2=320},{L1=203},{B=36.5},{DKL1=387.000},{KL2=75.000},{KL3=63.000},{KL4=102.000},{KL5=54.000},{KL6=81.000},{KL7=105.000},{DDG=461.000},{DDD=120.000},{DDA=95.000},{LA=30.000},{DHF=140.000},{AH=316.000},{BFU=25},{GGSM=100.3},{DGD1=210.000},{DKL9=140.0},{GJ=75.000},{GHK=159.000},{GA=100},{BSV=96},{BV=135.0},{HGV=109.0},{HGF=12.0},{GE=189},{GR=259},{DD1=125},{DGA=20.000},{DHA1=20.000},{DHA2=13.000},{HA3=160.000},{DHA4=40.000},{HA5=45.000},{HA6=15.000},{HA1=80.0},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
ANTR
actuating element
ⁿ/ₐ
D1
handwheel Ø
[mm]
DD
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
W1
[mm]
W2
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
L1
face-to-face length
[mm]
B
thickness of flange
[mm]
UNT
ⁿ/ₐ
UND
ⁿ/ₐ
GS
ⁿ/ₐ
GGSM
[mm]
TYP
ⁿ/ₐ
GA
[mm]
BSV
[mm]
GE
[mm]
GR
[mm]
SA
ⁿ/ₐ
EKN-AWWA_R14_DN150-ANSI C...
ANSI CLASS 150
150 (6")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
250
280
241
8
23
22.50
45.00
182
318
256
63
94
75
211
424
155
160
127
25.4
-
-
F12
63.3
63
62
128
125
SA7.2
EKN-AWWA_R14_DN200-ANSI C...
ANSI CLASS 150
200 (8")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
250
345
299
8
23
22.50
45.00
217
336
287
63
94
75
242
424
185
200
152
28.6
-
-
F12
63.3
63
62
128
125
SA7.2
EKN-AWWA_R14_DN250-ANSI C...
ANSI CLASS 150
250 (10")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
250
405
362
12
26
15.00
30.00
221
368
319
63
94
75
274
424
218
240
203
30.2
-
-
F12
63.3
63
62
128
125
SA7.6
EKN-AWWA_R14_DN300-ANSI C...
ANSI CLASS 150
300 (12")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
250
485
432
12
26
15.00
30.00
268
448
382
80
111
88
325
429
253
280
203
32.0
-
-
F14
80.3
80
62
133
130
SA7.6
EKN-AWWA_R14_DN350-ANSI C...
ANSI CLASS 150
350 (14")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
250
535
476
12
29
15.00
30.00
303
464
414
80
111
88
357
431
285
285
203
32.4
-
-
F14
80.3
80
62
133
130
SA10.2
EKN-AWWA_R14_DN400-ANSI C...
ANSI CLASS 150
400 (16")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
350
595
540
16
29
11.25
22.50
356
566
482
100
148
150
407
560
310
320
203
36.5
-
-
F16
100.3
100
96
189
259
SA10.2
EKN-AWWA_R14_DN450-ANSI C...
ANSI CLASS 150
450 (18")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
350
635
578
12
32
11.25
22.50
377
576
492
100
148
150
417
558
350
280
203
40.0
25
-
F16
100.3
VZ 2,4
100
96
189
259
SA7.6
EKN-AWWA_R14_DN500-ANSI C...
ANSI CLASS 150
500 (20")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
400
700
635
16
32
9.00
18.00
418
637
553
100
148
150
478
558
380
320
203
43.0
1 1/8
-
F16
100.3
VZ 2,4
100
96
189
259
SA7.6
EKN-AWWA_R14_DN600-ANSI C...
ANSI CLASS 150
600 (24")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
400
815
749
16
35
9.00
18.00
507
715
627
125
173
150
552
565
445
400
203
48.0
28
31
F25
125.3
VZ 4
125
96
194
264
SA10.2
EKN-AWWA_R14_DN750-ANSI C...
ANSI CLASS 150
750 (30")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
400
985
914
24
35
6.43
12.86
582
822
721
160
218
175
631
641
525
390
305
54.0
1 1/4
35
F30
160.3
GZ 8:1
160
116
290
340
SA10.2
EKN-AWWA_R14_DN900-ANSI C...
ANSI CLASS 150
900 (36")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
400
1170
1086
24
42
6.75
13.50
698
964
869
200
273
208
754
769
600
550
305
60.0
1 1/2
41
F35
200.3
GZ 16:1
200
146
367
470
SA7.6
EKN-AWWA_R14_DN1050-ANSI ...
ANSI CLASS 150
1050 (42")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
500
1345
1257
32
42
5.00
10.00
789
1063
942
200
273
208
827
771
700
650
305
67.0
1 1/2
51
F35
200.3
GZ 16:1
200
146
367
470
SA10.2
EKN-AWWA_R14_DN1200-ANSI ...
ANSI CLASS 150
1200 (48")
VAG EKN Butterfly Valve
AWWA - electric actuator ...
Electric actuator
500
1510
1422
40
42
4.09
8.18
879
1260
1114
250
335
258
984
826
775
700
381
70.0
1 1/2
51
F35
250.3
GZ 16:1
250
170
402
525
SA10.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청