目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Endstop Buffers truncated cone form, with female thread
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Endstop Buffers truncated cone form
with female thread
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25150_3/eh_25150_4/eh_25150_4.prj},{NB=25150.0750 Gummi-Anschlagpuffer},{BESTNR=25150.0750},{D1=50},{D2=M10},{D3=32.0},{L1=43.0},{S=2},{T=10},{FED=155},{BB=1620},{FW=10.50},{MATERIAL=Stahl/Gummi},{TEMPMIN=-30},{TEMPMAX=80},{G=95},{D2X=10},{R=5.000},{D5=2.500},{D=55.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
S
[mm]
T
[mm]
FED
Spring rate R ~
[N/mm]
BB
Load capacity max.
[N]
FW
Spring range ~
[mm]
TEMPMIN
Temperature min.
[°C]
TEMPMAX
Temperature max.
[°C]
G
Weight
[g]
25150.0719 Rubber Endstop...
25150.0719
19
M5
12.0
16.0
2
5
28
110
4.00
-30
80
7
25150.0725 Rubber Endstop...
25150.0725
25
M6
16.5
20.5
2
6
82
430
5.25
-30
80
13
25150.0732 Rubber Endstop...
25150.0732
32
M8
21.0
26.0
2
8
140
910
6.50
-30
80
27
25150.0738 Rubber Endstop...
25150.0738
38
M8
24.5
32.0
2
8
125
1200
9.50
-30
80
44
25150.0750 Rubber Endstop...
25150.0750
50
M10
32.0
43.0
2
10
155
1620
10.50
-30
80
95
25150.0919 Rubber Endstop...
25150.0919
19
M5
12.0
16.0
2
5
28
110
4.00
-30
80
7
25150.0925 Rubber Endstop...
25150.0925
25
M6
16.5
20.5
2
6
82
430
5.25
-30
80
13
25150.0932 Rubber Endstop...
25150.0932
32
M8
21.0
26.0
2
8
140
910
6.50
-30
80
27
25150.0938 Rubber Endstop...
25150.0938
38
M8
24.5
32.0
2
8
125
1200
9.50
-30
80
44
25150.0950 Rubber Endstop...
25150.0950
50
M10
32.0
43.0
2
10
155
1620
10.50
-30
80
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求