目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25150. - Rubber Endstop Buffers, cylindric / with female thread
Halder
Standard Parts
Machine Elements
EH 25150. Rubber Endstop Buffers, cylindric
with female thread
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_2515_1/eh_2515_1_1/eh_2515_1_1_asmtab.prj},{NB=EH 25150.0386 Gummi-Anschlagpuffer},{BESTNR=25150.0386},{MAT=Stahl},{BESTNRX=2515.386},{AUS=mit Innengewinde},{D1=100},{L1=60},{D2=M16},{NDM=16.000},{L2=-},{S=3.0},{T=16.0},{FED=520},{BESTA=7800},{FW=15.00},{G=698.00},{S2X=20.200},{D3X=47.000},{D4X=12.000},{TT=18.400},{CHAM=1.0825},{PPATH=eh_2515_1_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
±1.5
[mm]
L1
±1.5
[mm]
D2
Thread
ⁿ/ₐ
S
[mm]
T
min.
[mm]
FED
Spring rate ~
[N / mm]
BESTA
Load capacity max.
[N]
FW
Springrange ~
[mm]
G
Weight
[g]
EH 25150.0306 Rubber Ends...
25150.0306
Steel
with female thread
10
10
M4
1.2
4.0
24
59
2.50
1.30
EH 25150.0309 Rubber Ends...
25150.0309
Steel
with female thread
15
15
M4
1.4
4.0
64
241
3.75
4.60
EH 25150.0310 Rubber Ends...
25150.0310
Steel
with female thread
15
20
M4
1.4
4.0
57
287
5.00
6.00
EH 25150.0321 Rubber Ends...
25150.0321
Steel
with female thread
20
15
M6
2.0
5.0
77
289
3.75
10.00
EH 25150.0322 Rubber Ends...
25150.0322
Steel
with female thread
20
20
M6
2.0
5.0
60
302
5.00
10.00
EH 25150.0323 Rubber Ends...
25150.0323
Steel
with female thread
20
25
M6
2.0
5.0
48
297
6.25
10.00
EH 25150.0326 Rubber Ends...
25150.0326
Steel
with female thread
25
15
M6
2.0
5.0
163
612
3.75
20.00
EH 25150.0327 Rubber Ends...
25150.0327
Steel
with female thread
25
20
M6
2.0
5.0
112
560
5.00
20.00
EH 25150.0328 Rubber Ends...
25150.0328
Steel
with female thread
25
30
M6
2.0
5.0
68
509
7.50
20.00
EH 25150.0331 Rubber Ends...
25150.0331
Steel
with female thread
30
15
M8
2.0
6.5
294
934
3.75
20.00
EH 25150.0332 Rubber Ends...
25150.0332
Steel
with female thread
30
20
M8
2.0
6.5
185
924
5.00
30.00
EH 25150.0333 Rubber Ends...
25150.0333
Steel
with female thread
30
30
M8
2.0
6.5
117
876
7.50
30.00
EH 25150.0341 Rubber Ends...
25150.0341
Steel
with female thread
40
20
M8
2.0
6.5
247
1235
5.00
50.00
EH 25150.0342 Rubber Ends...
25150.0342
Steel
with female thread
40
30
M8
2.0
6.5
213
1000
7.50
70.00
EH 25150.0343 Rubber Ends...
25150.0343
Steel
with female thread
40
40
M8
2.0
6.5
182
1820
10.00
80.00
EH 25150.0351 Rubber Ends...
25150.0351
Steel
with female thread
50
20
M10
2.0
7.0
517
2587
5.00
80.00
EH 25150.0352 Rubber Ends...
25150.0352
Steel
with female thread
50
30
M10
2.0
7.0
327
2453
7.50
100.00
EH 25150.0353 Rubber Ends...
25150.0353
Steel
with female thread
50
40
M10
2.0
7.0
247
2468
10.00
120.00
EH 25150.0361 Rubber Ends...
25150.0361
Steel
with female thread
60
30
M10
2.0
7.0
467
3500
7.50
140.00
EH 25150.0362 Rubber Ends...
25150.0362
Steel
with female thread
60
50
M10
2.0
7.0
269
3367
12.50
210.00
EH 25150.0371 Rubber Ends...
25150.0371
Steel
with female thread
70
40
M10
3.0
7.0
410
4100
10.00
260.00
EH 25150.0372 Rubber Ends...
25150.0372
Steel
with female thread
70
55
M10
3.0
7.0
327
4500
13.75
340.00
EH 25150.0376 Rubber Ends...
25150.0376
Steel
with female thread
75
30
M12
3.0
9.0
600
4500
7.50
210.00
EH 25150.0377 Rubber Ends...
25150.0377
Steel
with female thread
75
40
M12
3.0
9.0
450
4500
10.00
290.00
EH 25150.0378 Rubber Ends...
25150.0378
Steel
with female thread
75
50
M12
3.0
9.0
352
4400
12.50
350.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求