目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24750. - Star Grip Screws, Thermoplast
Halder
Standard Parts
Operating Elements
EH 24750. Star Grip Screws, Thermoplast
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2475_1/eh_2475_1.prj},{NB=EH 24750.0292 Sterngriffschraube},{BESTNR=24750.0292},{BESTNRX=2475.292},{AUS=Orange},{D1=40},{D2=M6},{NDMD2=6.000},{KDMD2=4.773},{D3=16.5},{L1=22},{L2=9},{G=16.2},{D2X=6},{LR=5.0},{RG=12.5},{D4=35.5},{LX=38}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
G
weight
[g]
EH 24750.0100 Grub Screw ...
24750.0100
black
30
M4
10
14.0
19
7
6.1
EH 24750.0110 Grub Screw ...
24750.0110
black
30
M4
14
14.0
19
7
6.6
EH 24750.0120 Grub Screw ...
24750.0120
black
30
M4
18
14.0
19
7
6.9
EH 24750.0130 Grub Screw ...
24750.0130
black
30
M4
23
14.0
19
7
7.3
EH 24750.0140 Grub Screw ...
24750.0140
black
30
M4
28
14.0
19
7
7.7
EH 24750.0150 Grub Screw ...
24750.0150
black
30
M5
10
14.0
19
7
7.1
EH 24750.0160 Grub Screw ...
24750.0160
black
30
M5
14
14.0
19
7
7.9
EH 24750.0170 Grub Screw ...
24750.0170
black
30
M5
18
14.0
19
7
8.4
EH 24750.0180 Grub Screw ...
24750.0180
black
30
M5
23
14.0
19
7
9.0
EH 24750.0190 Grub Screw ...
24750.0190
black
30
M5
28
14.0
19
7
9.6
EH 24750.0200 Grub Screw ...
24750.0200
black
40
M5
10
16.5
22
9
9.6
EH 24750.0210 Grub Screw ...
24750.0210
black
40
M5
14
16.5
22
9
10.4
EH 24750.0220 Grub Screw ...
24750.0220
black
40
M5
18
16.5
22
9
10.9
EH 24750.0230 Grub Screw ...
24750.0230
black
40
M5
23
16.5
22
9
11.5
EH 24750.0240 Grub Screw ...
24750.0240
black
40
M5
28
16.5
22
9
12.1
EH 24750.0250 Grub Screw ...
24750.0250
black
40
M6
14
16.5
22
9
12.1
EH 24750.0260 Grub Screw ...
24750.0260
black
40
M6
18
16.5
22
9
12.8
EH 24750.0270 Grub Screw ...
24750.0270
black
40
M6
23
16.5
22
9
13.7
EH 24750.0280 Grub Screw ...
24750.0280
black
40
M6
28
16.5
22
9
14.5
EH 24750.0290 Grub Screw ...
24750.0290
black
40
M6
38
16.5
22
9
16.2
EH 24750.0300 Grub Screw ...
24750.0300
black
50
M6
14
22.0
26
10
18.6
EH 24750.0310 Grub Screw ...
24750.0310
black
50
M6
18
22.0
26
10
19.3
EH 24750.0320 Grub Screw ...
24750.0320
black
50
M6
23
22.0
26
10
20.2
EH 24750.0330 Grub Screw ...
24750.0330
black
50
M6
28
22.0
26
10
21.0
EH 24750.0340 Grub Screw ...
24750.0340
black
50
M6
38
22.0
26
10
22.7
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求