您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24710. - Torque Handles
Halder
Standard Parts
Operating Elements
EH 24710. Torque Handles
with female thread
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_24710/eh_24710_1/eh_24710_1.prj},{NB=24710.0032 Drehmomentgriff},{BESTNR=24710.0032},{D1=42},{D2=M8},{D4=13.5},{D5=27},{H1=43.5},{H2=11.5},{T=11},{AM=2},{G=127},{D2X=8},{VER=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
T
min.
[mm]
AM
Torque knurled knobs ±10%
[N*m]
G
Weight
[g]
24710.0020 Torque Handle
24710.0020
34
M3
10.0
21
37.5
9.5
7
1
48
24710.0022 Torque Handle
24710.0022
34
M4
10.0
21
37.5
9.5
9
1
48
24710.0024 Torque Handle
24710.0024
34
M5
10.0
21
37.5
9.5
9
1
48
24710.0026 Torque Handle
24710.0026
34
M6
10.0
21
37.5
9.5
9
1
48
24710.0030 Torque Handle
24710.0030
42
M6
13.5
27
43.5
11.5
11
2
127
24710.0032 Torque Handle
24710.0032
42
M8
13.5
27
43.5
11.5
11
2
127
24710.0040 Torque Handle
24710.0040
52
M10
19.0
32
54.0
15.5
17
3
206
24710.0042 Torque Handle
24710.0042
52
M12
19.0
32
54.0
15.5
17
3
206
24710.0050 Torque Handle
24710.0050
62
M10
19.0
33
54.0
15.5
17
4
285
24710.0052 Torque Handle
24710.0052
62
M12
19.0
33
54.0
15.5
17
4
285
24710.0060 Torque Handle
24710.0060
62
M10
19.0
33
54.0
15.5
17
5.5
285
24710.0062 Torque Handle
24710.0062
62
M12
19.0
33
54.0
15.5
17
5.5
285
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求