目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24620. - Palm Grips DIN 6335, cast iron / unmachined, form A
Halder
Standard Parts
Operating Elements
EH 24620. Palm Grips, DIN 6335 cast iron
unmachined, form A
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2462/eh_2462_5/eh_2462_5.prj},{NB=EH 24620.0050 Kreuzgriff},{BESTNR=24620.0050},{BESTNR1=2462.050},{AUS= Rohteil, Form A},{D1=50},{D2=18},{H1=34},{H3=20},{G=115},{RK=4.0},{RG=16.0},{R1=70},{FORM=c}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H3
[mm]
G
weight
[g]
EH 24620.0032 Palm Grip
24620.0032
unmachined, form A
32
12
21
10
38
EH 24620.0040 Palm Grip
24620.0040
unmachined, form A
40
14
26
14
69
EH 24620.0050 Palm Grip
24620.0050
unmachined, form A
50
18
34
20
115
EH 24620.0063 Palm Grip
24620.0063
unmachined, form A
63
20
42
25
228
EH 24620.0080 Palm Grip
24620.0080
unmachined, form A
80
25
52
30
415
EH 24620.0090 Palm Grip
24620.0090
unmachined, form A
100
32
65
38
855
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求