目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24430. - Clamping Levers with smooth bore
Halder
Standard Parts
Operating Elements
EH 24430. Clamping Levers
with smooth bore
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2443/eh_2443_1/eh_2443_1.prj},{NB=EH 24430.0035 Spannhebel},{BESTNR=24430.0035},{BESTNR1=2443.035},{AUS=mit glatter Bohrung},{D1=25},{D3=12},{D4=10},{D5=25},{H=42},{L=96},{T1=0},{T2=21},{G=170},{H2=28.5},{H3=22.5},{D2A=-},{X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D3
H7
[mm]
D4
[mm]
D5
[mm]
H
[mm]
L
[mm]
T2
[mm]
G
weight
[g]
EH 24430.0020 Clamping Le...
24430.0020
with smooth bore
20
10
8
20
33
67
16
91
EH 24430.0030 Clamping Le...
24430.0030
with smooth bore
22
10
8
20
37
82
18
117
EH 24430.0035 Clamping Le...
24430.0035
with smooth bore
25
12
10
25
42
96
21
170
EH 24430.0040 Clamping Le...
24430.0040
with smooth bore
28
12
12
30
47
110
22
268
EH 24430.0045 Clamping Le...
24430.0045
with smooth bore
32
16
12
32
52
124
25
351
EH 24430.0050 Clamping Le...
24430.0050
with smooth bore
36
16
14
35
58
138
26
524
EH 24430.0055 Clamping Le...
24430.0055
with smooth bore
40
20
16
40
64
152
29
700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求