您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23310. - Height Adjusting Cylinders for Down-Thrust Clamp
Halder
Modular Jig and Fixture Systems
Standard Parts
EH 23310. Height Adjusting Cylinders
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/normalien/eh_2331_hoehenzylinder_aufsitzspanner/eh_2331_125_assmtab.prj},{NB=EH 23310.0145 Hoehenzylinder (Vorrichtungssysteme)},{BESTNR=EH 23310.0145},{BESTNR1=EH_2331.145},{D1=40},{L1=35},{D2=M16},{NDMD2=16.000},{KDMD2R=13.835},{KDMD2V=13.546},{SW=36},{L2=20},{G=305},{SYSTEM=L16},{D2X=16},{E=14.0},{PPATH=eh_2331_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
h9
[mm]
L1
±0.01
[mm]
D2
thread
ⁿ/ₐ
SW
[mm]
L2
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
EH 23310.0125 Height Adju...
EH 23310.0125
25
20
M8
22
10
71
V40
EH 23310.0126 Height Adju...
EH 23310.0126
25
40
M8
22
20
140
V40
EH 23310.0127 Height Adju...
EH 23310.0127
25
80
M8
22
20
285
V40
EH 23310.0140 Height Adju...
EH 23310.0140
40
35
M12
36
20
305
V70/L12
EH 23310.0141 Height Adju...
EH 23310.0141
40
70
M12
36
20
630
V70/L12
EH 23310.0142 Height Adju...
EH 23310.0142
40
140
M12
36
20
1315
V70/L12
EH 23310.0145 Height Adju...
EH 23310.0145
40
35
M16
36
20
305
L16
EH 23310.0146 Height Adju...
EH 23310.0146
40
70
M16
36
20
630
L16
EH 23310.0147 Height Adju...
EH 23310.0147
40
140
M16
36
20
1315
L16
EH 23310.0160 Height Adju...
EH 23310.0160
60
35
M12
55
20
700
V70/L12
EH 23310.0161 Height Adju...
EH 23310.0161
60
70
M12
55
20
1440
V70/L12
EH 23310.0162 Height Adju...
EH 23310.0162
60
140
M12
55
20
3000
V70/L12
EH 23310.0165 Height Adju...
EH 23310.0165
60
35
M16
55
20
700
L16
EH 23310.0166 Height Adju...
EH 23310.0166
60
70
M16
55
20
1440
L16
EH 23310.0167 Height Adju...
EH 23310.0167
60
140
M16
55
20
3000
L16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求