目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22800. - Positioning Sensors, pneumatic / with holding bar
Halder
Standard Parts
Machine and Fixture Elements
EH 22800. Positioning Sensors, pneumatic
with supporting bar
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2280_b/eh_2280_5/eh_2280_5.prj},{NB=EH 22800.0400 Positioniersensoren},{BESTNR=22800.0400},{BESTNR1=2280.400},{AUS=mit Halteleiste},{G=290},{DS=6.000},{BS=1.000},{SW=7.0},{L1=3.5},{D1=3.500},{D2=3.0},{L2=3.0},{L3=4.300},{L4=12.000},{D3=16.000},{H1=25.000},{H2=20.000},{H3=10.000},{F=1.000},{L5=88.000},{L6=14.000},{L7=34.000},{LL=25.000},{B1=13.000},{HN=8.000},{B=28.000},{FUNC=Controling, Positioning}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
G
weight
[g]
EH 22800.0400 Positioning...
22800.0400
with supporting bar
290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求