카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Retaining Cable
stainless steel, with holding ring and loop to be screwed
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_22400_halteseile/eh_22400_bild_2/eh_22400_halteseile_asmtab.prj},{NB=22400.0960 Halteseil},{BESTNR=22400.0960},{AUS=rostfreier Stahl, mit Befestigungsring und Anschrauböse},{MAT=Thermoplast P A 6 ummantelt,klar},{L=150},{L1=0},{L2=0},{D=0.0},{VG=0},{TMAX=80},{G=6.9},{VERS=2},{PPATH=../eh_22400_halteseile_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
[mm]
TMAX
[°C]
G
weight
[g]
22400.0945 retaining cabl
22400.0945
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
80
6.9
22400.0946 retaining cabl
22400.0946
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
80
7.6
22400.0948 retaining cabl
22400.0948
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
80
8.6
22400.0960 retaining cabl
22400.0960
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
80
6.9
22400.0962 retaining cabl
22400.0962
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
80
7.6
22400.0966 retaining cabl
22400.0966
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
80
8.6
22400.0935 retaining cabl
22400.0935
stainless steel, with hol...
without sheathing
150
250
6.9
22400.0936 retaining cabl
22400.0936
stainless steel, with hol...
without sheathing
200
250
7.6
22400.0938 retaining cabl
22400.0938
stainless steel, with hol...
without sheathing
300
250
8.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청