目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22140. - Lateral Plungers / ball on both sides
Halder
Standard Parts
Machine and Fixture Elements
EH 22140. Lateral Spring Plungers
ball on both sides
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2214_1_2/eh_2214_1/eh_2214_1_assmtab.prj},{NB=EH 22140.0616 federndes Seitendruckstueck (1.5)},{BESTNR=22140.0616},{BESTNR1=2214.616},{AUS=Kugel aus kugellagerstahl, verstaerkte Federkraft, beidseiting},{D1=16},{D2=5.5},{L1=35},{L2=7},{L3=11},{B=15},{S=1.5},{AB=16},{F1=36},{F2=190},{MAX=-40/+80},{G=20},{VERS=1.000},{H=22},{S1=1.5},{PPATH=eh_2214_1_sbl.prj},{FUNC=Pressing, Arresting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
AB
location hole H8
[mm]
F1
spring load
[N]
F2
spring load
[N]
MAX
[°C]
G
weight
[g]
EH 22140.0616 Lateral Plu...
22140.0616
ball from ball-bearing st...
16
5.5
35
7
11
15
16
36
190
-40/+80
20
EH 22140.0618 Lateral Plu...
22140.0618
ball from ball-bearing st...
18
6.5
40
8
12
17
18
38
270
-40/+80
27
EH 22140.0622 Lateral Plu...
22140.0622
ball from ball-bearing st...
22
8.0
45
9
15
21
22
40
410
-40/+80
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求