目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22110. - Index Plungers with mounting flange, horizontal, stainless steel / with pull-ring, without locking
Halder
Standard Parts
Machine and Fixture Elements
EH 22110. Index Plungers with mounting flange, horizontal, stainless steel
with pull-ring, without locking
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_22110_1/eh_22110_1_1/eh_22110_304_mit_zugring_asmtab.prj},{NB=EH 22110.2305 Rastbolzen (closed)},{BESTNR=22110.2305},{BESTNR1=2211.305},{AUS=mit Zugring, ohne Arretierung},{POS=eingerastet},{D1=5},{D3=18},{B1=22.0},{B2=28},{B3=8.0},{B4=4.3},{H1=4.5},{H2=9.5},{K1=18},{K2=5.0},{K3=10},{K4=7.0},{L1=45.0},{L2=5},{F1=5},{F2=24},{TEMPMIN=-},{TEMPMAX=100},{G=23},{L3=22.750},{R=1.250},{L4=16.000},{R2=1.875},{L5=25.750},{PPATH=eh_22110_mit_zugring_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
D1
h11
[mm]
D3
[mm]
B3
[mm]
H1
[mm]
L1
[mm]
L2
min.
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
TEMPMIN
Temperature
[°C]
TEMPMAX
Temperature
[°C]
G
weight
[g]
EH 22110.2304 Index Plung...
22110.2304
4
14
6.0
4.0
34.5
4
3
12
-
100
12
EH 22110.2305 Index Plung...
22110.2305
5
18
8.0
4.5
45.0
5
5
24
-
100
23
EH 22110.2306 Index Plung...
22110.2306
6
24
10.0
5.0
57.5
6
5
21
-
100
41
EH 22110.2308 Index Plung...
22110.2308
8
30
12.0
6.0
71.0
8
6
22
-
100
65
EH 22110.2310 Index Plung...
22110.2310
10
30
14.5
6.0
75.0
10
4
25
-
100
97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求