目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1112 - Slotted Clamping Angles
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1112 Slotted Clamping Angles
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11121_11124_nutenspannwinkel/eh_11121_11124.prj},{NB=1112.200 Nutenspannwinkel},{BESTNR=1112.200},{BESTNR1=EH_11122},{B1=40},{H1=180},{L1=100},{L2=39},{L3=25},{B2=14},{B3=24},{H2=10},{H3=20},{H4=39},{H5=30},{D=13},{N=5},{G=1450},{SYSTEM=V70},{N2=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B2
[mm]
B3
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
D
[mm]
N
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1112.100 Slotted Clamping...
1112.100
40
100
100
39
25
14
24
10
20
39
30
13
2
1000
V70
1112.200 Slotted Clamping...
1112.200
40
180
100
39
25
14
24
10
20
39
30
13
5
1450
V70
1112.300 Slotted Clamping...
1112.300
70
100
100
39
25
14
24
10
20
39
30
13
2
2150
V70
1112.400 Slotted Clamping...
1112.400
70
180
100
39
25
14
24
10
20
39
30
13
5
3240
V70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求