目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1048 - Locating Segments
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V40
EH 1048 Locating Segments
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v40/eh_10484_aufnahmesegmente/eh_10484.prj},{NB=1048.400 Aufnahmesegment},{BESTNR=1048.400},{BESTNRX=EH 10484},{BESTNR1=EH_10484},{B1=10},{B2=20},{D1=50},{H1=31},{H2=13},{H3=2.6},{H4=21},{H5=17},{Y=6},{G=160},{SYSTEM=V40},{X=6.000},{T1=10.000},{T2=3.000},{D2=11.000},{D3=6.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
Y
ⁿ/ₐ
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1048.400 Locating Segment
1048.400
10
20
50
31
13
2.6
21
17
6
160
V40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求