您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
Edge Rate™ Connector Strips
Samtec
Connectors
High Speed Board-To-Board
Mezzanine Strips
Powered by
CAD模型選擇
ERF8 Series - ERF8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed S...
02.02.2024
ERM8 Series - ERM8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed H...
02.02.2024
ERF5 - ERF5 Series - (0,50 mm) .0197'' Rugged High Speed Socket
20.09.2023
ERM5 Series - ERM5 Series - (0,50 mm) .0197'' Rugged High Speed Header
02.11.2021
ERF5-RA Series - ERF5-RA Series - (0,50 mm) .0197'' Rugged High Speed Sock...
23.10.2023
ERM8-RA Series - ERM8-RA Series - (0,80 mm) .0315" Edge Rate® Rugged Edge R...
28.03.2023
ERF8-RA Series - ERF8-RA Series - (0,80 mm) .0315" Rugged Edge Rate® Strips
24.01.2023
ERF8-EM Series - ERF8-EM Series - (0,80 mm) .0315" Rugged Edge Rate Strips
07.04.2020
EMR8-EM Series - ERM8-EM Series - (0,80 mm) .0315" Edge Rate® Rugged Edge R...
28.03.2023
ERF6 Series - ERF6 Series - 0.635 mm Edge Rate Rugged High Speed Socket
11.04.2022
ERM6 Series - ERM6 Series - 0.635 mm Edge Rate Rugged High Speed Terminal
13.04.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.