目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EDF - Lowered nitrided cylindrical head ejector
Pedrotti
Normalised
Standard elements for injection and die casting molds
EDF Pierced spacers
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/edf/edf.prj},{NB=EDF- 18 x 40},{IDNR=},{TYP=EDF},{D1=18},{L=40},{L1=40,60,80,100,120,140,160,180,200},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI C 10},{D2=10.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
D2
[mm]
EDF- 10 x 40
EDF
10
Cementato, temperato, ret...
UNI C 10
6.2
EDF- 14 x 40
EDF
14
Cementato, temperato, ret...
UNI C 10
8.3
EDF- 18 x 40
EDF
18
Cementato, temperato, ret...
UNI C 10
10.4
EDF- 20 x 40
EDF
20
Cementato, temperato, ret...
UNI C 10
12.5
EDF- 25 x 40
EDF
25
Cementato, temperato, ret...
UNI C 10
12.5
EDF- 32 x 40
EDF
32
Cementato, temperato, ret...
UNI C 10
16.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求