You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登录
注册
忘记密码?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
广告
Catalog navigation
所有目录
几何搜索
草图搜索
变量搜索
认证的目录
按类别
按国家/地区
按照标准
可提供的目录语言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English
QA认证信息
目录: Elesa+Ganter
Created: 29.01.2018
目录的特殊属性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 717 - Stainless Steel-Indexing plungers, Type AK without rest position (lifting ring), with lock nut
Elesa+Ganter
Indexing elements
GN 717
GN 717 NI
GN 717 AK
Powered by
CAD模型选择
{elesa_ganter/indexing_elements/gn717/gn717_ni/gn717_ak/gn717ak_asmtab.prj},{NB=Edelstahl-Rastbolzen GN 717-5-M8x1-AK-NI (deactivated-5)},{PARTNUMBER=GN 717-5-M8x1-AK-NI},{POS=0},{ABSTAND=5},{POSX=eingerastet,ausgerastet},{D1=5},{D2=M8x1},{NDM=8.000},{KDM=10.160},{D3=18},{D4=16},{E=9.2},{L1=40.0},{L2=5.0},{L3=16},{L4=6.0},{L5=13.5},{L6=43.5},{L7=9.5},{SW=8},{ANM=7},{FEDERDRUCK=5},{FEDERDRUCK2=24},{WSX='ST','Stahl','NI','Edelstahl'},{VERS=11},{KM=4.000},{SWKM=13.000},{S1=2.000},{PPATH=gn717ak_asmtpl.prj},{WEIGHT=0.0110},{CTN=73181900},{ROHS=YES},{AB=5},{INFOEG=Produktdetails}
过滤设置
运行过滤
删除过滤
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明细表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.05 / Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
ANM
max.tightening torque
[Nm]
FEDERDRUCK
initial ~
[N]
FEDERDRUCK2
End ~
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless steel-Indexing ...
GN 717-3-M6-AK-NI
3
M6
14
6.9
3.5
12
4.5
10.0
6
2
3
12
0.0030
73181900
YES
Stainless steel-Indexing ...
GN 717-3-M6x0,75-AK-NI
3
M6x0,75
14
6.9
3.5
12
4.5
10.0
6
3
3
12
0.0051
73181900
YES
Stainless steel-Indexing ...
GN 717-4-M6-AK-NI
4
M6
14
6.9
4.0
12
4.5
10.0
6
2
3
12
0.0050
73181900
YES
Stainless steel-Indexing ...
GN 717-4-M8x1-AK-NI
4
M8x1
18
9.2
4.5
16
6.0
13.5
8
8
5
24
0.0110
73181900
YES
Stainless steel-Indexing ...
GN 717-5-M8-AK-NI
5
M8
18
9.2
5.0
16
6.0
13.5
8
7
5
24
0.0110
73181900
YES
Stainless steel-Indexing ...
GN 717-5-M8x1-AK-NI
5
M8x1
18
9.2
5.0
16
6.0
13.5
8
7
5
24
0.0110
73181900
YES
Stainless steel-Indexing ...
GN 717-5-M10x1-AK-NI
5
M10x1
18
11.5
5.0
16
6.0
13.5
10
22
5
24
0.0130
73181900
YES
Stainless steel-Indexing ...
GN 717-6-M10-AK-NI
6
M10
24
11.5
6.0
20
7.5
17.0
10
15
5
21
0.0220
73181900
YES
Stainless steel-Indexing ...
GN 717-6-M12x1,5-AK-NI
6
M12x1,5
24
13.8
6.0
20
7.5
16.5
12
38
5
21
0.0229
73181900
YES
Stainless steel-Indexing ...
GN 717-8-M12-AK-NI
8
M12
30
13.8
8.0
24
9.0
20.5
12
20
6
22
0.0360
73181900
YES
Stainless steel-Indexing ...
GN 717-8-M12x1,5-AK-NI
8
M12x1,5
30
13.8
8.0
24
9.0
20.5
12
20
6
22
0.0400
73181900
YES
Stainless steel-Indexing ...
GN 717-8-M16x1,5-AK-NI
8
M16x1,5
30
19.6
8.0
24
9.0
20.5
17
80
6
22
0.0700
73181900
YES
Stainless steel-Indexing ...
GN 717-10-M16x1,5-AK-NI
10
M16x1,5
30
19.6
10.0
26
9.0
22.5
17
80
4
27
0.0734
73181900
YES
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型
点击此处生成CAD模型
生成PDF文件
询价请求