目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 413X - Non illuminated mushroom pushbuttons
Comepi
Control Units
Pushbottons
ECX4000 - Thermoplastic Pushbottons 22mm
Mushroom pushbuttons
Non illuminated mushroom pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/4000_series/mushroom_pushbuttons/non_illuminated_mushroom_pushbuttons/non_illuminated_mushroom_40mm_diameter_asmtab.prj},{NB=ECX 4138},{CODE=ECX 4138},{CODE3DB=ECX 413X D33},{VERS=0},{DSCR=Pulsante a fungo},{MAT=Plastica},{COL=Giallo},{COLX1=Giallo},{COLX2=None},{LUM=No},{FUNZ=Con aggancio/sgancio a rotazione},{DEST=40},{IP=65},{PPATH=../../plastic_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 4130
ECX 4130
Non illuminated mushroom ...
Plastic
Black
No
With latch / Rotate to un...
40
65
ECX 4131
ECX 4131
Non illuminated mushroom ...
Plastic
Red
No
With latch / Rotate to un...
40
65
ECX 4138
ECX 4138
Non illuminated mushroom ...
Plastic
Yellow
No
With latch / Rotate to un...
40
65
ECX 4134
ECX 4134
Non illuminated mushroom ...
Plastic
Black
No
Without latch
40
65
ECX 4135
ECX 4135
Non illuminated mushroom ...
Plastic
Red
No
Without latch
40
65
ECX 4139
ECX 4139
Non illuminated mushroom ...
Plastic
Yellow
No
Without latch
40
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求