目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DZCE* - Pressure reducing valve with proportional control - CETOP P05, ISO 4401-07 (CETOP 07), ISO 4401-08 (CETOP 08)
Duplomatic
Group 8: PROPORTIONAL VALVES
81 600 DZCE* Pressure reducing valve with proportional control - CETOP P05, ISO 4401-05 (CETOP R05), ISO 4401-07 (CETOP 07), ISO 4401-08 (CETOP 08)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81600/81600_asmtab.prj},{NB=DZCE5-070/11N-II/D12K1},{TIPO=DZC},{E=E},{DN=5},{PC=070},{SER=11},{P=I},{D=I},{GU=N},{NV=D12},{K1=K1},{COD1=8121001},{COD2=0571494},{COD3=0128022},{COD4=0118978},{COD5=0144154},{COD6=0550297},{COD7=0550326},{PPATH=81600_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Pressure reducing valve
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K1
Coil electrical connection: for connector type DIN 43650 (standard)
ⁿ/ₐ
DZCE5-070/11N-II/D12K1
DZC
E
11
K1 = plug for connector t...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求