目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVA 5 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVA.4 - DVA.5
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dva_4_dva_5/dva_5.prj},{NB=Vibration damping elements DVA.5-60-50-M10-70},{CODE=418601},{DESCRIPTION=DVA.5-60-50-M10-70},{DIM01=60},{DIM02=50},{DIM03=M10},{DIM04=10},{DIM05=9500},{DIM06=13},{DIM07=760},{WEIGHT=205},{D=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
ⁿ/ₐ
DIM04
h
[mm]
DIM05
Max load
[N]
DIM06
Max deflection
[mm]
DIM07
Stiffness
[N/mm]
WEIGHT
Weight
[g]
Vibration damping element...
415691
DVA.5-8-8-M3-40
8
8
M3
3
34
2
17
1
Vibration damping element...
413029
DVA.5-8-8-M3-55
8
8
M3
3
55
2
28
1
Vibration damping element...
418391
DVA.5-8-8-M3-70
8
8
M3
3
141
2
71
1
Vibration damping element...
415693
DVA.5-8-13-M3-40
8
13
M3
3
33
3
10
2
Vibration damping element...
413030
DVA.5-8-13-M3-55
8
13
M3
3
52
3
16
2
Vibration damping element...
418393
DVA.5-8-13-M3-70
8
13
M3
3
133
3
41
2
Vibration damping element...
415701
DVA.5-10-10-M4-40
10
10
M4
4
54
3
21
2
Vibration damping element...
413031
DVA.5-10-10-M4-55
10
10
M4
4
88
3
35
2
Vibration damping element...
418401
DVA.5-10-10-M4-70
10
10
M4
4
217
3
87
2
Vibration damping element...
415703
DVA.5-10-15-M4-40
10
15
M4
4
69
4
18
2
Vibration damping element...
413033
DVA.5-10-15-M4-55
10
15
M4
4
92
4
25
2
Vibration damping element...
418403
DVA.5-10-15-M4-70
10
15
M4
4
175
4
47
2
Vibration damping element...
415711
DVA.5-15-15-M4-40
15
15
M4
4
141
4
38
5
Vibration damping element...
413041
DVA.5-15-15-M4-55
15
15
M4
4
259
4
69
5
Vibration damping element...
418411
DVA.5-15-15-M4-70
15
15
M4
4
384
4
102
5
Vibration damping element...
415721
DVA.5-15-20-M4-40
15
20
M4
4
134
5
27
6
Vibration damping element...
413051
DVA.5-15-20-M4-55
15
20
M4
4
223
5
45
6
Vibration damping element...
418421
DVA.5-15-20-M4-70
15
20
M4
4
590
5
118
6
Vibration damping element...
415731
DVA.5-20-15-M6-40
20
15
M6
6
289
4
77
10
Vibration damping element...
413061
DVA.5-20-15-M6-55
20
15
M6
6
468
4
125
10
Vibration damping element...
418431
DVA.5-20-15-M6-70
20
15
M6
6
704
4
188
10
Vibration damping element...
415741
DVA.5-20-20-M6-40
20
20
M6
6
258
5
52
11
Vibration damping element...
413071
DVA.5-20-20-M6-55
20
20
M6
6
367
5
73
11
Vibration damping element...
418441
DVA.5-20-20-M6-70
20
20
M6
6
809
5
162
11
Vibration damping element...
415751
DVA.5-20-25-M6-40
20
25
M6
6
250
6
40
13
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求