目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 508 - T-Nuts without thread
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
DIN508
DIN508 OG ST
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/din508/din_508_og_st/din508_og.prj},{NB=Mutter fuer T-Nut ohne Gewinde DIN508-14-8},{ARTNR=DIN508-14-8},{PARTNUMBER=DIN 508-14-8},{NORMNR=DIN 508},{A=14},{E=22},{EX=22.000},{H=16.0},{K=8},{KX=8.000},{T=14},{WEIGHT=0.0460},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
A
-0.3/-0.5
[mm]
E
[mm]
H
[mm]
K
[mm]
T
T-Nuts DIN 650
[mm]
FK
Tensile strength
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Mutter fuer T-Nut ohne Ge...
DIN508-5-8
5
9
6.5
3
5
8
0.0030
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-6-8
6
10
8.0
4
6
8
0.0043
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-8-8
8
13
10.0
6
8
8
0.0100
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-10-8
10
15
12.0
6
10
8
0.0100
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-12-8
12
18
14.0
7
12
8
0.0260
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-14-8
14
22
16.0
8
14
8
0.0460
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-16-8
16
25
18.0
9
16
8
0.0660
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-18-8
18
28
20.0
10
18
8
0.0900
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-20-8
20
32
24.0
12
20
8
0.1480
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-22-8
22
35
28.0
14
22
8
0.2000
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-24-8
24
40
32.0
16
24
8
0.2580
73181900
YES
Mutter fuer T-Nut ohne Ge...
DIN508-28-8
28
44
36.0
18
28
8
0.4200
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求