Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-SS-IGL-Nr4B - Inner links for single and double-strand roller chains similar to DIN ISO 606 (ex DIN 8187), self-lubricating, No. 4/B
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfachrollenketten/ig_nr4b_e-rk_ss.prj},{NB=10677001},{DINISONR=10 B},{ARTNR=10677001},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle, Buchsen aus Sinterbronze},{BZ=Innenglied Nr. 4/B},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8},{P=15.875},{B1=9.65},{B2=13.28},{RD=10.16},{BD=5.08},{B4=19.6},{B7=4.1},{BK=22.2},{GEW=16},{B3=13.41},{H3=13.72},{BU=6.60},{TN=ig_nr4b_e-rk_ss_15.875mm},{CTN=73151900},{TYP=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10177001
06 B
10177001
Steel
Special chain steels, sin...
Inner link No. 4/B
9,525 y 5,72
3/8 x 7/32
4
73151900
10577001
08 B
10577001
Steel
Special chain steels, sin...
Inner link No. 4/B
12,7 x 7,75
1/2 x 5/16
9
73151900
10677001
10 B
10677001
Steel
Special chain steels, sin...
Inner link No. 4/B
15,875 x 9,65
5/8 x 3/8
16
73151900
10777001
12 B
10777001
Steel
Special chain steels, sin...
Inner link No. 4/B
19,05 x 11,68
3/4 x 7/16
25
73151900
10877001
16 B
10877001
Steel
Special chain steels, sin...
Inner link No. 4/B
25,4 x 17,02
1 x 17,02mm
79
73151900
10977001
20 B
10977001
Steel
Special chain steels, sin...
Inner link No. 4/B
31,75 x 19,56
1 1/4 x 3/4
129
73151900
11077001
24 B
11077001
Steel
Special chain steels, sin...
Inner link No. 4/B
38,1 x 25.4
1 1/2 x 1
268
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청