Diaphragm Valve Type 15 Pneumatic Actuated Type AV - Flanged End (Air to open, Air to close)
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve Type 15, Pneumatic actuated Type AV
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_15_av/typ_15_flanged_aoc_asmtab.prj},{NB=A15VGUEF5150},{STD=JIS5K},{NDMM=150},{NDINCH=6},{AC=G},{MD=148},{D=265},{C=230.0},{MN=8},{MH=19},{L=480},{MT=24},{D1=385},{D2=520},{ML=70},{HO=790},{HC=722},{H1=148},{S=16},{S1=360},{S2=400},{S3=310},{S4=350},{S5=23},{P=1/4},{STDX=5},{PPATH=parts/typ_15_flanged_aoc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
ⁿ/ₐ
MH
h
[mm]
L
[mm]
MT
t
[mm]
D1
[mm]
D2
[mm]
ML
l
[mm]
H
[mm]
H1
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
P
ⁿ/ₐ
A15VGUEF1125
A15VGUEF1125
JIS10K
125
5
125
250
210.0
8
23
410
22
320
455
60
690
143
15
310
350
280
320
23
1/4
A15VGUEF1150
A15VGUEF1150
JIS10K
150
6
148
280
240.0
8
23
480
24
385
520
70
790
148
16
360
400
310
350
23
1/4
A15VGUEF5125
A15VGUEF5125
JIS5K
125
5
125
235
200.0
8
19
410
22
320
455
60
690
143
15
310
350
280
320
23
1/4
A15VGUEF5150
A15VGUEF5150
JIS5K
150
6
148
265
230.0
8
19
480
24
385
520
70
790
148
16
360
400
310
350
23
1/4
A15VGUEFD125
A15VGUEFD125
DIN
125
5
125
250
210.0
8
18
400
22
320
455
60
690
143
15
310
350
280
320
23
1/4
A15VGUEFD150
A15VGUEFD150
DIN
150
6
148
285
240.0
8
22
480
24
385
520
70
790
148
16
360
400
310
350
23
1/4
A15VGUEFA125
A15VGUEFA125
ANSI
125
5
125
254
216.0
8
22
410
22
320
455
60
690
143
15
310
350
280
320
23
1/4
A15VGUEFA150
A15VGUEFA150
ANSI
150
6
148
279
241.5
8
22
480
24
385
520
70
790
148
16
360
400
310
350
23
1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求