您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DIAPHRAGM VALVE (Socket Type)-ANSI
SEKISUI
Manual Operation Valve
DIAPHRAGM VALVE (Thread/TS/Butt Spigot)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/diaphragm_valve_t_ts_bs/diaphragm_valve_st_ansi_asmtab.prj},{NB=DVEA25U (V-EA)},{STD=ANSI},{VERS=3},{A=25},{B=1},{SD=25},{SLH=15},{L=177},{D1=33.65},{T=1/75},{SL=28.58},{D0=44},{SH=146},{DU=67},{W=90},{LH=80},{F=25},{M=M6 x 12},{MB=V},{MS=EA},{MBX='V','PVC','T','HT','F','PVDF'},{MSX= 'EA','EPDM OR-EPDM','EB','EPDM OR-FKM','PA','PTFE OR-EPDM','PB','PTFE OR-FKM'},{PPATH=assemblies/diaphragm_valve_st_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
SLH
[mm]
H
[mm]
L
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
[mm]
D0
Ø
[mm]
SH
[mm]
DU
Ø
[mm]
W
[mm]
LH
[mm]
F
[mm]
M
Thread
ⁿ/ₐ
DVEA15U
DVEA15U
ANSI
15
1/2
15
10
147.5
137
21.54
1/72
22.22
33
123
49
76
80
25
M6 x 12
DVEA20U
DVEA20U
ANSI
20
3/4
20
12
163.5
158
26.87
1/85
25.40
35
134
59
82
80
25
M6 x 12
DVEA25U
DVEA25U
ANSI
25
1
25
15
179.5
177
33.65
1/75
28.58
44
146
67
90
80
25
M6 x 12
DVEA32U
DVEA32U
ANSI
32
11/4
31
15
186.5
190
42.42
1/84
31.75
54
146
81
90
80
25
M6 x 12
DVEA40U
DVEA40U
ANSI
40
11/2
40
20
258.0
258
48.56
1/78
34.93
66
209
98
122
125
45
M8 x 12
DVEA50U
DVEA50U
ANSI
50
2
50
27
294.0
283
60.63
1/83
38.10
77
234
120
148
148
45
M8 x 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求