您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DAPS - 摆动驱动器
Festo
产品 (A - Z)
D
DAPS
Powered by
CAD模型選擇
{festo/parts/d/daps/daps_asmtab.prj},{NB=8030621 DAPS-0240-090-RS4-F1012-T4---0},{TNR=8030621},{VER=3.000},{B1=134.900},{B2=62.000},{B3=72.900},{B4=30.000},{B5=27.000},{B6=128.155},{B7=111.900},{B8=13.150},{B9=115.900},{D1=102.000},{D2=125.000},{D3N=10.000},{D4N=12.000},{D5N=5.000},{D6=29.000},{D7N=6.000},{D8=32.000},{D9=37.000},{D10=45.000},{D11=18.000},{D12=99.800},{D13=83.330},{D14=0.000},{EEN=13.157},{H1=164.900},{H2=72.900},{H3=30.000},{H4=129.500},{H5=57.400},{H6=111.900},{H7=32.000},{H8=13.150},{H9=115.900},{L1=520.500},{L2=80.000},{L3=24.000},{L4=0.000},{L5=306.700},{L6=439.557},{L7=0.000},{L8=0.000},{R1=81.000},{R2=12.150},{R3=16.860},{R4=5.900},{R5=66.900},{R6=49.900},{R7=0.000},{R8=5.400},{T=29.500},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
ⁿ/ₐ
D4
ⁿ/ₐ
D5
ⁿ/ₐ
D6
[mm]
D7
ⁿ/ₐ
EE
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H5
[mm]
H7
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
T
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
533417 DAPS-0015-090-R-F0...
533417
DAPS-0015-090-R-F03
52.200
24.200
28.000
30.000
13.000
36.000
0.000
M5
-
M5
9.200
M6
G1/8
72.200
28.000
20.000
26.800
32.000
159.000
80.000
24.000
0.000
120.000
13.200
8.000
0.000
10.000
6.000
7.000
4.000
11.000
8.000
0.750
4052568166779
533418 DAPS-0030-090-R-F0...
533418
DAPS-0030-090-R-F0305
59.200
27.700
31.500
30.000
13.000
36.000
50.000
M5
M6
M5
10.900
M6
G1/8
79.200
31.500
20.000
30.300
32.000
174.000
80.000
24.000
0.000
135.000
13.200
8.000
9.000
10.000
6.000
7.000
4.000
11.000
9.000
1.000
4052568166786
533419 DAPS-0060-090-R-F0...
533419
DAPS-0060-090-R-F04
70.400
32.700
37.700
30.000
13.000
42.000
0.000
M5
-
M5
14.500
M6
G1/8
90.400
37.700
20.000
35.700
32.000
198.000
80.000
24.000
0.000
159.000
16.500
8.000
0.000
13.000
6.000
7.000
4.000
14.000
10.000
1.600
4052568166793
533420 DAPS-0106-090-R-F0...
533420
DAPS-0106-090-R-F0507
83.300
38.500
44.800
30.000
17.000
50.000
70.000
M6
M8
M5
16.200
M6
G1/8
103.300
44.800
20.000
42.800
32.000
237.100
80.000
24.000
0.000
185.600
19.300
9.000
12.000
13.000
6.000
7.000
4.000
17.000
12.000
2.500
4052568166809
533421 DAPS-0180-090-R-F0...
533421
DAPS-0180-090-R-F0710
107.500
51.000
56.500
30.000
22.000
70.000
102.000
M8
M10
M5
20.200
M6
G1/8
137.500
56.500
30.000
54.500
32.000
289.900
80.000
24.000
0.000
223.900
24.800
12.000
15.000
16.000
6.000
7.000
4.000
22.000
15.000
4.600
4052568166816
533422 DAPS-0240-090-R-F0...
533422
DAPS-0240-090-R-F0710
111.100
51.000
60.100
30.000
22.000
70.000
102.000
M8
M10
M5
22.500
M6
G1/8
141.100
60.100
30.000
58.100
32.000
313.600
80.000
24.000
0.000
247.900
24.800
12.000
15.000
17.000
6.000
7.000
4.000
22.000
15.000
5.400
4052568015831
533423 DAPS-0360-090-R-F0...
533423
DAPS-0360-090-R-F0710
118.000
56.000
62.000
30.000
22.000
70.000
102.000
M8
M10
M5
25.500
M6
G1/8
148.000
62.000
30.000
60.000
32.000
339.300
80.000
24.000
0.000
266.000
24.300
12.000
15.000
19.000
6.000
7.000
4.000
22.000
19.000
6.500
4052568166823
533424 DAPS-0480-090-R-F1...
533424
DAPS-0480-090-R-F1012
134.900
62.000
72.900
30.000
27.000
102.000
125.000
M10
M12
M5
29.000
M6
G1/4
164.900
72.900
30.000
57.400
32.000
387.700
80.000
24.000
0.000
287.700
29.500
15.000
18.000
19.000
6.000
7.000
4.000
27.000
19.000
9.600
4052568166830
533425 DAPS-0960-090-R-F1...
533425
DAPS-0960-090-R-F1012
168.000
74.500
93.500
30.000
27.000
102.000
125.000
M10
M12
M5
36.500
M6
G1/4
198.000
93.500
30.000
78.000
32.000
479.400
80.000
24.000
0.000
374.400
38.500
15.000
18.000
19.500
6.000
7.000
4.000
36.000
24.000
17.400
4052568166847
533426 DAPS-1920-090-R-F1...
533426
DAPS-1920-090-R-F14
207.700
93.000
114.700
30.000
36.000
140.000
0.000
M16
-
M5
46.000
M6
G1/4
237.700
114.700
30.000
99.200
32.000
601.000
80.000
24.000
0.000
466.000
48.500
24.000
0.000
18.500
6.000
7.000
4.000
46.000
32.000
32.000
4052568166854
553170 DAPS-0015-090-R-F0...
553170
DAPS-0015-090-R-F03-T6
52.200
24.200
28.000
30.000
13.000
36.000
0.000
M5
-
M5
9.200
M6
G1/8
72.200
28.000
20.000
26.800
32.000
159.000
80.000
24.000
0.000
120.000
13.200
8.000
0.000
10.000
6.000
7.000
4.000
11.000
8.000
0.750
4052568195489
8030599 DAPS-0015-090-R-F...
8030599
DAPS-0015-090-R-F03-T4
52.200
24.200
28.000
30.000
13.000
36.000
0.000
M5
-
M5
9.200
M6
G1/8
72.200
28.000
20.000
26.800
32.000
159.000
80.000
24.000
0.000
120.000
13.200
8.000
0.000
10.000
6.000
7.000
4.000
11.000
8.000
0.750
4052568280598
553172 DAPS-0030-090-R-F0...
553172
DAPS-0030-090-R-F0305-T6
59.200
27.700
31.500
30.000
13.000
36.000
50.000
M5
M6
M5
10.900
M6
G1/8
79.200
31.500
20.000
30.300
32.000
174.000
80.000
24.000
0.000
135.000
13.200
8.000
9.000
10.000
6.000
7.000
4.000
11.000
9.000
1.000
4052568195502
8030601 DAPS-0030-090-R-F...
8030601
DAPS-0030-090-R-F0305-T4
59.200
27.700
31.500
30.000
13.000
36.000
50.000
M5
M6
M5
10.900
M6
G1/8
79.200
31.500
20.000
30.300
32.000
174.000
80.000
24.000
0.000
135.000
13.200
8.000
9.000
10.000
6.000
7.000
4.000
11.000
9.000
1.000
4052568280611
553174 DAPS-0060-090-R-F0...
553174
DAPS-0060-090-R-F04-T6
70.400
32.700
37.700
30.000
13.000
42.000
0.000
M5
-
M5
14.500
M6
G1/8
90.400
37.700
20.000
35.700
32.000
198.000
80.000
24.000
0.000
159.000
16.500
8.000
0.000
13.000
6.000
7.000
4.000
14.000
10.000
1.600
4052568195526
8030603 DAPS-0060-090-R-F...
8030603
DAPS-0060-090-R-F04-T4
70.400
32.700
37.700
30.000
13.000
42.000
0.000
M5
-
M5
14.500
M6
G1/8
90.400
37.700
20.000
35.700
32.000
198.000
80.000
24.000
0.000
159.000
16.500
8.000
0.000
13.000
6.000
7.000
4.000
14.000
10.000
1.600
4052568280635
553176 DAPS-0106-090-R-F0...
553176
DAPS-0106-090-R-F0507-T6
83.300
38.500
44.800
30.000
17.000
50.000
70.000
M6
M8
M5
16.200
M6
G1/8
103.300
44.800
20.000
42.800
32.000
237.100
80.000
24.000
0.000
185.600
19.300
9.000
12.000
13.000
6.000
7.000
4.000
17.000
12.000
2.500
4052568195540
8030605 DAPS-0106-090-R-F...
8030605
DAPS-0106-090-R-F0507-T4
83.300
38.500
44.800
30.000
17.000
50.000
70.000
M6
M8
M5
16.200
M6
G1/8
103.300
44.800
20.000
42.800
32.000
237.100
80.000
24.000
0.000
185.600
19.300
9.000
12.000
13.000
6.000
7.000
4.000
17.000
12.000
2.500
4052568280659
553177 DAPS-0180-090-R-F0...
553177
DAPS-0180-090-R-F0710-T6
107.500
51.000
56.500
30.000
22.000
70.000
102.000
M8
M10
M5
20.200
M6
G1/8
137.500
56.500
30.000
54.500
32.000
289.900
80.000
24.000
0.000
223.900
24.800
12.000
15.000
16.000
6.000
7.000
4.000
22.000
15.000
4.600
4052568195557
8030606 DAPS-0180-090-R-F...
8030606
DAPS-0180-090-R-F0710-T4
107.500
51.000
56.500
30.000
22.000
70.000
102.000
M8
M10
M5
20.200
M6
G1/8
137.500
56.500
30.000
54.500
32.000
289.900
80.000
24.000
0.000
223.900
24.800
12.000
15.000
16.000
6.000
7.000
4.000
22.000
15.000
4.600
4052568280666
553178 DAPS-0240-090-R-F0...
553178
DAPS-0240-090-R-F0710-T6
111.100
51.000
60.100
30.000
22.000
70.000
102.000
M8
M10
M5
22.500
M6
G1/8
141.100
60.100
30.000
58.100
32.000
313.600
80.000
24.000
0.000
247.900
24.800
12.000
15.000
17.000
6.000
7.000
4.000
22.000
15.000
5.400
4052568195564
8030607 DAPS-0240-090-R-F...
8030607
DAPS-0240-090-R-F0710-T4
111.100
51.000
60.100
30.000
22.000
70.000
102.000
M8
M10
M5
22.500
M6
G1/8
141.100
60.100
30.000
58.100
32.000
313.600
80.000
24.000
0.000
247.900
24.800
12.000
15.000
17.000
6.000
7.000
4.000
22.000
15.000
5.400
4052568280673
553179 DAPS-0360-090-R-F0...
553179
DAPS-0360-090-R-F0710-T6
118.000
56.000
62.000
30.000
22.000
70.000
102.000
M8
M10
M5
25.500
M6
G1/8
148.000
62.000
30.000
60.000
32.000
339.300
80.000
24.000
0.000
266.000
24.300
12.000
15.000
19.000
6.000
7.000
4.000
22.000
19.000
6.500
4052568195571
8030608 DAPS-0360-090-R-F...
8030608
DAPS-0360-090-R-F0710-T4
118.000
56.000
62.000
30.000
22.000
70.000
102.000
M8
M10
M5
25.500
M6
G1/8
148.000
62.000
30.000
60.000
32.000
339.300
80.000
24.000
0.000
266.000
24.300
12.000
15.000
19.000
6.000
7.000
4.000
22.000
19.000
6.500
4052568280680
553180 DAPS-0480-090-R-F1...
553180
DAPS-0480-090-R-F1012-T6
134.900
62.000
72.900
30.000
27.000
102.000
125.000
M10
M12
M5
29.000
M6
G1/4
164.900
72.900
30.000
57.400
32.000
387.700
80.000
24.000
0.000
287.700
29.500
15.000
18.000
19.000
6.000
7.000
4.000
27.000
19.000
9.600
4052568195588
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DAPS-...-R - 摆动驱动器
Festo
25.06.2024
MXAM - membrane
Festo
29.01.2021
VSNC - 电磁阀
Festo
30.08.2023
DRVS - 摆动驱动器
Festo
22.08.2023
DSM - 摆动驱动器
Festo
22.08.2023
DSM-..-B - 摆动驱动器
Festo
22.08.2023
DRRD (m) - 摆动驱动器, 模块化系统
Festo
22.08.2023
DFPB - 摆动驱动器
Festo
22.08.2023
AMTE - 消声器
Festo
23.08.2023
DRRD - 摆动驱动器
Festo
22.08.2023
DFPA-...-F - 摆动驱动器
Festo
02.09.2015
DRE O USA - 摆动驱动器
Festo
29.05.2017
MSSD - 插座接头
Festo
29.08.2023
QSL-G - L型快插式螺纹接头
Festo
29.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求