D-Lok High Backing Height Two-Bolt Pillow Block Expansion Metric Bore - DLH-E Expansion Normal Duty Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_dlh_e_hm_asmtab.prj},{NB=075050},{SERIES=207},{SS=35},{PN=075050},{DESCRIPTION=P2B-DLH-35M-E},{WEIGHT=2.1},{BOD=72.000000},{A=44.5},{A1=44.500000},{B=184.2},{B1=184.200000},{C=49.0},{C1=49.000000},{DMIN=131.6},{DMIN1=131.600000},{DMAX=149.4},{DMAX1=149.400000},{F=M12},{F1=12.000000},{G=23.1},{G1=23.100000},{H=23.6},{H1=23.600000},{J=106.4},{J1=106.400000},{L=68.3},{L1=68.300000},{M=54.1},{M1=54.100000},{R=17.0},{R1=17.000000},{S=27.4},{S1=27.400000},{T=4.1},{T1=4.100000},{U=82.8},{U1=82.800000},{V=165.6},{V1=165.600000},{W=17.5},{W1=17.500000},{X=3.0},{X1=3.000000},{CAPS=3065},{CAPD=5759},{PPATH=p2b_dlh_e_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
D MIN
[mm]
DMAX
D MAX
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
T
Total Expansion
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
075048
205
25
075048
P2B-DLH-25M-E
1.6
36.6
158.8
44.5
108.0
127.0
M12
23.9
19.1
84.1
50.5
42.9
14.2
22.4
4.1
73.2
146.3
14.2
3.0
075049
206
30
075049
P2B-DLH-30M-E
1.5
39.6
165.1
44.5
118.9
138.2
M12
23.9
18.0
95.3
56.4
47.8
14.7
24.9
4.1
73.9
147.8
14.2
3.0
075050
207
35
075050
P2B-DLH-35M-E
2.1
44.5
184.2
49.0
131.6
149.4
M12
23.1
23.6
106.4
68.3
54.1
17.0
27.4
4.1
82.8
165.6
17.5
3.0
075051
209
45
075051
P2B-DLH-45M-E
2.8
51.1
206.2
57.2
152.4
169.7
M16
25.9
19.1
115.1
75.9
57.2
19.1
32.0
6.4
93.7
187.5
20.6
3.0
068061
210
50
068061
P2B-DLH-50M-E
3.3
51.1
225.6
58.4
162.1
189.0
M16
30.7
22.4
126.0
82.3
63.5
19.1
32.0
5.6
100.1
200.2
20.6
3.0
075052
211
55
075052
P2B-DLH-55M-E
4.8
57.2
241.3
60.2
174.8
201.7
M16
30.7
22.4
137.2
93.7
69.9
22.4
34.8
5.6
108.0
215.9
22.4
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求