slovenčina
English
Cylindrical gears module 2
Haberkorn
Driving elements
Racks, gears and conical gears
Gears
Steel gears
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/gears/steel_gears/cylindrical_gears_mod_2.prj},{NB=T43434},{NAME=Cylindrical aside hub gear module 2 Z46},{Z=46},{CNSORDERNO=T43434},{DE=96},{DP=92},{DM=60},{D1=16},{KG=1.31},{A=35},{B=20},{CNSORDERNO2=401020046}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
T16887
Cylindrical aside hub gea...
12
T16887
28
24
18
10
0.08
35
20
T16888
Cylindrical aside hub gea...
13
T16888
30
26
20
10
0.10
35
20
T16889
Cylindrical aside hub gea...
14
T16889
32
28
22
10
0.12
35
20
T16890
Cylindrical aside hub gea...
15
T16890
34
30
24
10
0.14
35
20
T16891
Cylindrical aside hub gea...
16
T16891
36
32
25
10
0.16
35
20
T16892
Cylindrical aside hub gea...
17
T16892
38
34
25
10
0.18
35
20
T16893
Cylindrical aside hub gea...
18
T16893
40
36
25
10
0.19
35
20
T16894
Cylindrical aside hub gea...
19
T16894
42
38
25
10
0.21
35
20
T16895
Cylindrical aside hub gea...
20
T16895
44
40
30
10
0.26
35
20
T16896
Cylindrical aside hub gea...
21
T16896
46
42
30
12
0.27
35
20
T16897
Cylindrical aside hub gea...
22
T16897
48
44
30
12
0.29
35
20
T16898
Cylindrical aside hub gea...
23
T16898
50
46
30
12
0.31
35
20
T16899
Cylindrical aside hub gea...
24
T16899
52
48
35
12
0.36
35
20
T16900
Cylindrical aside hub gea...
25
T16900
54
50
35
12
0.39
35
20
T43420
Cylindrical aside hub gea...
26
T43420
56
52
40
12
0.45
35
20
T43421
Cylindrical aside hub gea...
27
T43421
58
54
40
12
0.47
35
20
T16901
Cylindrical aside hub gea...
28
T16901
60
56
40
12
0.50
35
20
T43422
Cylindrical aside hub gea...
29
T43422
62
58
40
14
0.52
35
20
T16902
Cylindrical aside hub gea...
30
T16902
64
60
40
14
0.55
35
20
T43423
Cylindrical aside hub gea...
31
T43423
66
62
45
14
0.61
35
20
T43424
Cylindrical aside hub gea...
32
T43424
68
64
45
14
0.65
35
20
T43425
Cylindrical aside hub gea...
33
T43425
70
66
45
14
0.68
35
20
T43426
Cylindrical aside hub gea...
34
T43426
72
68
45
14
0.71
35
20
T43427
Cylindrical aside hub gea...
35
T43427
74
70
45
14
0.74
35
20
T16903
Cylindrical aside hub gea...
36
T16903
76
72
45
14
0.78
35
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求