目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CT.476-p - Wing knobs
Elesa+Ganter
紧固旋钮
CT.476
CT.476 p
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/ct_476_combi/ct_476_p/ct_476_p.prj},{NB=Wing knobs CT.476/30 p-M8x40},{PARTNUMBER=8373},{DESCRIPTION=CT.476/30 p-M8x40},{DIM01=32},{DIM02=M8},{DIM03=15},{DIM04=40},{DIM05=13.0},{DIM06=16},{WEIGHT=20},{NDM=8.000},{KDM=6.466},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
l
[mm]
DIM04
l
[mm]
DIM05
b
[mm]
DIM06
C
[Nm]
WEIGHT
重量
[g]
Wing knobs CT.476/20 p-M4...
8261
CT.476/20 p-M4x6
20
M4
11
6
9.5
6
4
Wing knobs CT.476/20 p-M4...
8262
CT.476/20 p-M4x10
20
M4
11
10
9.5
6
4
Wing knobs CT.476/25 p-M5...
8311
CT.476/25 p-M5x10
26
M5
13
10
11.0
8
6
Wing knobs CT.476/25 p-M5...
8312
CT.476/25 p-M5x16
26
M5
13
16
11.0
8
7
Wing knobs CT.476/30 p-M5...
8331
CT.476/30 p-M5x10
32
M5
15
10
13.0
8
7
Wing knobs CT.476/30 p-M5...
8332
CT.476/30 p-M5x16
32
M5
15
16
13.0
8
9
Wing knobs CT.476/30 p-M5...
8333
CT.476/30 p-M5x20
32
M5
15
20
13.0
8
13
Wing knobs CT.476/30 p-M6...
8361
CT.476/30 p-M6x10
32
M6
15
10
13.0
14
8
Wing knobs CT.476/30 p-M6...
8360
CT.476/30 p-M6x12
32
M6
15
12
13.0
14
9
Wing knobs CT.476/30 p-M6...
8362
CT.476/30 p-M6x16
32
M6
15
16
13.0
14
10
Wing knobs CT.476/30 p-M6...
8363
CT.476/30 p-M6x20
32
M6
15
20
13.0
14
11
Wing knobs CT.476/30 p-M6...
8364
CT.476/30 p-M6x25
32
M6
15
25
13.0
14
12
Wing knobs CT.476/30 p-M6...
8365
CT.476/30 p-M6x40
32
M6
15
40
13.0
14
14
Wing knobs CT.476/30 p-M6...
8366
CT.476/30 p-M6x30
32
M6
15
30
13.0
14
13
Wing knobs CT.476/30 p-M8...
8371
CT.476/30 p-M8x16
32
M8
15
16
13.0
16
13
Wing knobs CT.476/30 p-M8...
8375
CT.476/30 p-M8x20
32
M8
15
20
13.0
16
14
Wing knobs CT.476/30 p-M8...
8372
CT.476/30 p-M8x25
32
M8
15
25
13.0
16
16
Wing knobs CT.476/30 p-M8...
8376
CT.476/30 p-M8x30
32
M8
15
30
13.0
16
17
Wing knobs CT.476/30 p-M8...
8373
CT.476/30 p-M8x40
32
M8
15
40
13.0
16
20
Wing knobs CT.476/30 p-M8...
8374
CT.476/30 p-M8x45
32
M8
15
45
13.0
16
24
Wing knobs CT.476/40 p-M8...
8462
CT.476/40 p-M8x16
40
M8
17
16
15.5
18
15
Wing knobs CT.476/40 p-M8...
8464
CT.476/40 p-M8x25
40
M8
17
25
15.5
18
16
Wing knobs CT.476/40 p-M8...
8466
CT.476/40 p-M8x40
40
M8
17
40
15.5
18
22
Wing knobs CT.476/40 p-M1...
8472
CT.476/40 p-M10x20
40
M10
17
20
15.5
28
25
Wing knobs CT.476/40 p-M1...
8474
CT.476/40 p-M10x30
40
M10
17
30
15.5
28
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求