CST Seal - Piston, double acting sealing elements from Zurcon® Polyurethan material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
CST Seal
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/kolbendichtungen/cst_seal/cst_seal_tab.prj},{NB=PKP0P1050-Z2053 (01)},{IDNR=},{DN=105.0},{D1=90.0},{L1=12.5},{R1=0.5},{NUT=0},{MD=0-40},{DRUCK=1},{MC=Zurcon® Z20 93 Shore A},{MC2=NBR 80 Shore A},{MC3=POM},{C=5.0},{PRNX=10590},{PPATH=cst_seal_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial Clearance S max.
[mm]
MC
Slipper Seal Material
ⁿ/ₐ
PRN
Description
ⁿ/ₐ
PKP0P0500-Z2053
PKP0P0500
50.0
36.0
9.0
0.3
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 5036P-Z20
PKP0P0550-Z2053
PKP0P0550
55.0
41.0
9.0
0.3
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 5541P-Z20
PKP0P0600-Z2053
PKP0P0600
60.0
46.0
9.0
0.3
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 6046P-Z20
PKP0P0630-Z2053
PKP0P0630
63.0
48.0
11.0
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 6348P-Z20
PKP0P0650-Z2053
PKP0P0650
65.0
50.0
11.0
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 6550P-Z20
PKP0P0700-Z2053
PKP0P0700
70.0
55.0
11.0
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 7055P-Z20
PKP0P0750-Z2053
PKP0P0750
75.0
60.0
11.0
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 7560P-Z20
PKP0P0800-Z2053
PKP0P0800
80.0
65.0
11.0
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 8065P-Z20
PKP0P0850-Z2053
PKP0P0850
85.0
70.0
11.0
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 8570P-Z20
PKP0P0900-Z2053
PKP0P0900
90.0
75.0
11.0
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 9075P-Z20
PKP0P0950-Z2053
PKP0P0950
95.0
80.0
12.5
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 9580P-Z20
PKP0P1000-Z2053
PKP0P1000
100.0
85.0
12.5
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 10085P-Z20
PKP0P1050-Z2053
PKP0P1050
105.0
90.0
12.5
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 10590P-Z20
PKP0P1100-Z2053
PKP0P1100
110.0
95.0
12.5
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 11095P-Z20
PKP0P1150-Z2053
PKP0P1150
115.0
100.0
12.5
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 115100P-Z20
PKP0P1200-Z2053
PKP0P1200
120.0
105.0
12.5
0.5
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 120105P-Z20
PKP0P1250-Z2053
PKP0P1250
125.0
102.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 125102P-Z20
PKP0P1300-Z2053
PKP0P1300
130.0
107.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 130107P-Z20
PKP0P1350-Z2053
PKP0P1350
135.0
112.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 135112P-Z20
PKP0P1400-Z2053
PKP0P1400
140.0
117.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 140117P-Z20
PKP0P1450-Z2053
PKP0P1450
145.0
122.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 145122P-Z20
PKP0P1500-Z2053
PKP0P1500
150.0
127.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 150127P-Z20
PKP0P1550-Z2053
PKP0P1550
155.0
132.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 155132P-Z20
PKP0P1600-Z2053
PKP0P1600
160.0
137.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 160137P-Z20
PKP0P1650-Z2053
PKP0P1650
165.0
142.0
16.0
0.6
0-40
0.500
Zurcon® Z20 93 Shore A
PHD 165142P-Z20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求