您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
CPT-M05025 Fasteners and Hardware Quick Release Pins and Accessories - Push Button Pins
Reid Supply
Tooling, Positioning & Fastening
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Quick Release Pins
Push Button Pins
T-Handle Push Button Pins
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020200/l5_k03020203/p090185/cpt-m05025.prj},{NB=CPT-M10015},{PN=CPT-M10015},{NPD=10},{GRIP=15},{A=9.96},{B=11.86},{C=9},{F=51},{G=36},{OPHT=24.017},{BLOCAHT=16.8542},{OBHT=36.578306},{PANG=70.000},{PANGHT=2.032},{WHT=1.651},{BR=0.508},{RCANG=1.000},{RCDEP=6.985},{RCCHMANG=45.000},{RCCHMHT=0.129},{BALDIA=3.571875},{BODIA=14.986},{PDIA=9.93902},{WDIA=13.3350},{BDIA=7.6962},{RCDIA=8.2550},{BLOCDIA=8.288125},{TPRLOC=75.551},{TPR=107.9500},{BOANG=2.000},{HLEN=51.054},{HTANG=1.500},{HBANG=1.500},{HANGLOC=1.905},{HTR=1.143},{HBR=1.143},{HBFIL=2.540},{HNLOC=21.425},{HCANG=3.608},{HCR=1.5770},{HCWDTH=10.414},{BHT=4.4450},{RHDIA=3.950},{RHLOC=21.082},{AMERSID=1082076},{APACID=-},{EMEAID=-},{HIDDEN=No},{POS=205},{DSS=4,581},{MS=Metric}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NPD
Pin Diameter (Nominal)
[mm]
GRIP
Grip Length
[mm]
A
A Pin Diameter (Max.)
[mm]
B
B Ball Grip Diameter
[mm]
C
C Lead Length
[mm]
F
F Head & Handle Height
[mm]
G
G Handle Length
[mm]
POS
Pull Out Strength
ⁿ/ₐ
DSS
Double Shear Strength
ⁿ/ₐ
MS
Measurement System
ⁿ/ₐ
CPT-M05025
CPT-M05025
1082059
-
-
5
25
4.96
5.54
6
46
32
70
1,247
Metric
CPT-M06015
CPT-M06015
1082060
-
-
6
15
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06020
CPT-M06020
1082061
-
-
6
20
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06025
CPT-M06025
1082062
-
-
6
25
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06030
CPT-M06030
1082063
-
-
6
30
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06040
CPT-M06040
1082064
-
-
6
40
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06050
CPT-M06050
1082065
-
-
6
50
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06065
CPT-M06065
1082066
-
-
6
65
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06075
CPT-M06075
1082067
-
-
6
75
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M06100
CPT-M06100
1082068
-
-
6
100
5.96
6.99
7
46
32
75
1,950
Metric
CPT-M08015
CPT-M08015
1082069
-
-
8
15
7.96
9.42
8
46
32
190
3,289
Metric
CPT-M08025
CPT-M08025
1082070
-
-
8
25
7.96
9.42
8
46
32
190
3,289
Metric
CPT-M08030
CPT-M08030
1082071
-
-
8
30
7.96
9.42
8
46
32
190
3,289
Metric
CPT-M08040
CPT-M08040
1082072
-
-
8
40
7.96
9.42
8
46
32
190
3,289
Metric
CPT-M08050
CPT-M08050
1082073
-
-
8
50
7.96
9.42
8
46
32
190
3,289
Metric
CPT-M08075
CPT-M08075
1082074
-
-
8
75
7.96
9.42
8
46
32
190
3,289
Metric
CPT-M08100
CPT-M08100
1082075
-
-
8
100
7.96
9.42
8
46
32
190
3,289
Metric
CPT-M10015
CPT-M10015
1082076
-
-
10
15
9.96
11.86
9
51
36
205
4,581
Metric
CPT-M10020
CPT-M10020
1082077
-
-
10
20
9.96
11.86
9
51
36
205
4,581
Metric
CPT-M10025
CPT-M10025
1082078
-
-
10
25
9.96
11.86
9
51
36
205
4,581
Metric
CPT-M10030
CPT-M10030
1082079
-
-
10
30
9.96
11.86
9
51
36
205
4,581
Metric
CPT-M10040
CPT-M10040
1082080
-
-
10
40
9.96
11.86
9
51
36
205
4,581
Metric
CPT-M10050
CPT-M10050
1082081
-
-
10
50
9.96
11.86
9
51
36
205
4,581
Metric
CPT-M10065
CPT-M10065
1082082
-
-
10
65
9.96
11.86
9
51
36
205
4,581
Metric
CPT-M10070
CPT-M10070
1082083
-
-
10
70
9.96
11.86
9
51
36
205
4,581
Metric
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求