Cover trunnion - 10-25 mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Cylinder series P1A 10-25mm - according to ISO 6432
Accessories P1A
Powered by
CAD模型選擇
{parker_origa/aktorik/normzylinder/p1a/zubehoerp1a/schwenkzapfen.prj},{NB=P1A-4DMJZ12},{IDNR=P1A-4DMJZ},{ZYL=12.00},{WEIGHT=0.033},{A=16.50},{B=38.00},{C=58.00},{D=25.00},{E1=13.00},{F=6.00},{G=8.00},{H=14.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Order-No.
ⁿ/ₐ
ZYL
[mm]
WEIGHT
Weight
[kg]
A
[mm]
B
h14
[mm]
C
[mm]
D
[mm]
E1
[mm]
F
e9
[mm]
G
[mm]
H
[mm]
P1A-4CMJZ
P1A-4CMJZ
10.00
0.014
12.50
26.00
38.00
20.00
9.00
4.00
6.00
10.00
P1A-4DMJZ
P1A-4DMJZ
12.00
0.033
16.50
38.00
58.00
25.00
13.00
6.00
8.00
14.00
P1A-4DMJZ
P1A-4DMJZ
16.00
0.033
16.50
38.00
58.00
25.00
13.00
6.00
8.00
14.00
P1A-4HMJZ
P1A-4HMJZ
20.00
0.037
22.50
46.00
66.00
30.00
13.00
6.00
8.00
16.00
P1A-4HMJZ
P1A-4HMJZ
25.00
0.037
22.50
46.00
66.00
30.00
13.00
6.00
8.00
20.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求