目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Corner connection plate aluminium profile system "heavy duty - Accessories Aluminium Profile System "Heavy Duty"
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Heavy duty Profiles
Connections types
Right-angle connection
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/schwerlastprofile/verbindungstechniken/rechtwinklige_verbindung/eck_verbindungsplatte_assytable.prj},{NB=4C22400#Eckverbindungsplatte_160x160},{A=310.0},{B=160.0},{C=12.0},{ST=8.5},{SD1=13.5},{SD2=20.0},{AH1=80.0},{AH2=136.0},{AV1=20.0},{AV2=45.0},{AV3=45.0},{AV4=136.0},{AV5=12.0},{AV6=0.0},{AUSFUEHRUNG=1},{CNSMASSEXACT=5.2},{WARENNUMMER=76169910},{FNENNPROFIL=12},{FNENNNUTSTEIN=12},{OBERFLAECHE=1},{LSCHRAUBPROFIL=25},{LSCHRAUBNST=25},{ARTIKEL=Eckverbindungsplatte},{ARTIKELHELP=Eckverbindungsplatte_160x160},{BEST=4C22400},{TYPE=160x160},{CNSSTDDTIME=1 Woche},{INFOWWW=Information},{WEEE=DE71223010},{ECLASS80=23-36-02-90},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
Plate height
[mm]
B
Panel width
[mm]
C
Plate thickness
[mm]
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration Number WEEE
ⁿ/ₐ
ECLASS80
ⁿ/ₐ
WARENNUMMER
Custom tariff number
ⁿ/ₐ
4C22400 Eckverbindungspla...
Corner plate
4C22400
160x160
310.0
160.0
12.0
5.2
1 Week after receipt of o...
DE71223010
23-36-02-90
76169910
4C22401 Eckverbindungspla...
Corner plate
4C22401
160x320
470.0
160.0
12.0
7.6
1 Week after receipt of o...
DE71223010
23-36-02-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求