目錄: POWER JACKS
Created: 13.12.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
CMT0050-C0A - Anti-Backlash, Translating
POWER JACKS
Screw Jacks
C-Series Metric Machine Screw Jacks
50kN C-Series Machine Screw Jacks
Powered by
CAD模型選擇
{powerjacks/screw_jacks/c_series_metr_mach_scre_jack/50kn_c_ser_mac_screw_jacks/c_series_cmt_50_c0a_asmtab.prj},{NB=CMT0050-C0A1100-0100-EB00-0000},{IDNR=},{PCODE1=CMT0050},{SJS=C Series},{ST=Machine Screw},{SC=Translating Screw},{C=50},{GBT=Cubic},{GBF1X=0},{GBF1=None},{GBF2X=A},{GBF2=Anti-Backlash (this option is zero backlash for ball screws)},{CH=205.000},{BH=117.000},{GR=1},{GRX= '1', '6:1', '2', '24:1'},{LSL=1},{WST=0},{LSLX='1', '9mm - Right hand (Standard)', '2', '18mm - Right Hand', '3', '9mm - Left hand', '4', '18mm - Left Hand'},{WSE=0},{S=100},{SEF=E},{GM=B},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{VER=3},{VERS=11},{M=112 B14 C250},{PPATH=../parts/c_series_cmt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PCODE
Product Code
ⁿ/ₐ
B
Dimension
[mm]
CMT0050-C0A1100-0100-EB00...
CMT0050-C0A1100-0100-EB00...
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求