目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CMM.AL - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
CMM-AL
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/cmm_al/cmm_al_asmtab.prj},{NB=Hinges CMM.AL-50-SH-5(0)},{CODE=428651},{DESCRIPTION=CMM.AL-50-SH-5},{ROT=0},{DIM01=50},{DIM02=5.5},{DIM03=9.5},{DIM04=30},{DIM05=12.5},{DIM06=6.5},{DIM07=6},{DIM08=17.0},{DIM09=6},{WEIGHT=50},{PPATH=cmm_al_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d3
[mm]
DIM03
d4
[mm]
DIM04
f
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
b1
[mm]
DIM09
d
[mm]
WEIGHT
Weight
[g]
Hinges CMM-AL-40-SH-5(0)
428649
CMM-AL-40-SH-5
40
5.5
10.5
25
10.5
5.5
5
14.0
4
25
Hinges CMM.AL-50-SH-5(0)
428651
CMM.AL-50-SH-5
50
5.5
9.5
30
12.5
6.5
6
17.0
6
50
Hinges CMM-AL-50-SH-6(0)
428652
CMM-AL-50-SH-6
50
6.5
12.5
30
12.5
6.5
6
17.0
6
47
Hinges CMM-AL-60-SH-8(0)
428655
CMM-AL-60-SH-8
60
8.5
16.5
36
16.5
8.5
8
20.5
8
94
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求