CM2 TN - Trunnion Nut
SMC
bp2_standard_air_cylinder
CLM2 Fine Lock Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/clm2/accessories/cm2_tn.prj},{NB=CM2_TN-020B},{MODEL=TN-020B},{BORE=20},{B=26},{C=28.0},{DW=25.5},{D=M20x1.5},{D1=20.000},{D2=1.500},{H=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
[mm]
B
[mm]
C
[mm]
DW
D
[mm]
D
d
[mm]
H
[mm]
TN-020B
TN-020B
20
26
28.0
25.5
M20x1.5
10
TN-032B
TN-032B
25,32
32
34.0
31.5
M26x1.5
10
TN-040B
TN-040B
40
41
45.0
40.5
M32x2
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求