目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Clamping lever
Speedyblock
Reinforced vertical series
Long life accessories
Powered by
CAD模型選擇
{speedyblock/long_life/accessori_long_life/leva_di_seraggio.prj},{NB=LS02},{CODICE=AU235},{MODELLO=LS02},{K=24},{M=15},{N=16},{NX=16.0},{O=10.0},{GR=75.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
K
[mm]
M
[mm]
N
ⁿ/ₐ
O
[mm]
GR
[g]
LS01
AU230
LS01
16
10
15.5
6.0
23
LS02
AU235
LS02
24
15
16
10.0
75.5
LS03
AU240
LS03
30
20
22.1
12.0
130
LS04
AU245
LS04
35
25
23.5
16.2
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求