CL GBP AF40 - GRID BASE PLATES AF40
WITTE
ALUFIX CLASSIC
BASIC CONSTRUCTION
Base plates
Grid base plates
Powered by
CAD모델 선택
{witte/alufix_classic/basic_construction/base_plates/grid_plates/rastergrundplatten_af40.prj},{NB=20713-1},{IDNR=20713-1},{ARTICLE=WITTE-GRID BASE PLATES},{AF=40.000},{B=640.000},{L=800.000},{WEIGHT=55.296},{INFO=Witte Katalog},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
AF
system
[mm]
B
[mm]
L
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
20650
20650
WITTE-GRID BASE PLATES
40.000
320.000
640.000
22.118
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20650-1
20650-1
WITTE-GRID BASE PLATES
40.000
320.000
640.000
22.118
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20651
20651
WITTE-GRID BASE PLATES
40.000
400.000
800.000
34.560
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20651-1
20651-1
WITTE-GRID BASE PLATES
40.000
400.000
800.000
34.560
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20710
20710
WITTE-GRID BASE PLATES
40.000
480.000
640.000
33.177
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20710-1
20710-1
WITTE-GRID BASE PLATES
40.000
480.000
640.000
33.177
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20711
20711
WITTE-GRID BASE PLATES
40.000
480.000
960.000
49.766
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20711-1
20711-1
WITTE-GRID BASE PLATES
40.000
480.000
960.000
49.766
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20713
20713
WITTE-GRID BASE PLATES
40.000
640.000
800.000
55.296
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20713-1
20713-1
WITTE-GRID BASE PLATES
40.000
640.000
800.000
55.296
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20714
20714
WITTE-GRID BASE PLATES
40.000
640.000
960.000
66.355
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20714-1
20714-1
WITTE-GRID BASE PLATES
40.000
640.000
960.000
66.355
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20715
20715
WITTE-GRID BASE PLATES
40.000
800.000
800.000
69.120
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20715-1
20715-1
WITTE-GRID BASE PLATES
40.000
800.000
800.000
69.120
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20808
20808
WITTE-GRID BASE PLATES
40.000
800.000
1600.000
138.240
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20808-1
20808-1
WITTE-GRID BASE PLATES
40.000
800.000
1600.000
138.240
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20809
20809
WITTE-GRID BASE PLATES
40.000
960.000
960.000
99.533
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20809-1
20809-1
WITTE-GRID BASE PLATES
40.000
960.000
960.000
99.533
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
20810
20810
WITTE-GRID BASE PLATES
40.000
960.000
1280.000
132.710
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
20810-1
20810-1
WITTE-GRID BASE PLATES
40.000
960.000
1280.000
132.710
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청