CJ2 Y-J - Double Knuckle Joint
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cj2/accessories/cj2_y-j.prj},{NB=Y-J010B(0)},{MODEL=Y-J010B},{PINMODEL=CD-J010},{BORE=10},{THREAD2=0},{A1=8},{LL=15.2},{L1=21},{MM=M4x0.7},{MM1=4},{MM2=0.7},{NDD9=3.3 -0.030/-0.060},{NDH10=3.3 +0.048/0},{NDH=3.3},{NX=3.2},{R1=8},{U1=10},{DD9=3.3 -0.030/-0.060},{D=3.0},{L=12.2},{M=1.2},{T=0.3},{CRIN=C-3.2 type for pivot}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
[mm]
A1
[mm]
LL
[mm]
L1
[mm]
MM
ⁿ/ₐ
NDD9
NDd9
ⁿ/ₐ
NDH10
ⁿ/ₐ
NX
[mm]
R1
[mm]
U1
[mm]
Y-J010B
Y-J010B
10
8
15.2
21
M4x0.7
3.3 -0.030/-0.060
3.3 +0.048/0
3.2
8
10
Y-J016B
Y-J016B
16
11
16.6
21
M5x0.8
5 -0.030/-0.060
5 +0.048/0
6.5
12
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求