CHS64 & CHA64 - Precision Spur Gears - 0.3 Module 8mm Bore 3mm Face Clamp Hub Style - 20° Pressure Angle
WMBerg
METRIC
Gears
Clamp and Hub Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/clamp_and_hub_gears/mb56.prj},{NB=CHS64-288 High},{PN=CHS64-288},{LOD=High},{DES=CLAMP HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B56},{MAT=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.3},{PA=20},{N=288},{N1=288.0000},{LOD2='High','Low'},{PD=86.40},{OD=87.00},{HD=9.6},{B=8},{FW=3},{FW1=3.0000},{HS=clamp hub},{PSTOL=0.0100},{B1=14.0000},{B2=6.0000},{B3=9.6000},{H=10.0000},{MM=0.420}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
CHS64-45 High
CHS64-45
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
45
13.50
14.10
9.6
8
3
clamp hub
CHS64-63 High
CHS64-63
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
63
18.90
19.50
9.6
8
3
clamp hub
CHS64-72 High
CHS64-72
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
72
21.60
22.20
9.6
8
3
clamp hub
CHS64-90 High
CHS64-90
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
90
27.00
27.60
9.6
8
3
clamp hub
CHS64-99 High
CHS64-99
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
99
29.70
30.30
9.6
8
3
clamp hub
CHS64-108 High
CHS64-108
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
108
32.40
33.00
9.6
8
3
clamp hub
CHS64-126 High
CHS64-126
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
126
37.80
38.40
9.6
8
3
clamp hub
CHS64-144 High
CHS64-144
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
144
43.20
43.80
9.6
8
3
clamp hub
CHS64-180 High
CHS64-180
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
180
54.00
54.60
9.6
8
3
clamp hub
CHS64-216 High
CHS64-216
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
216
64.80
65.40
9.6
8
3
clamp hub
CHS64-288 High
CHS64-288
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.3
20
288
86.40
87.00
9.6
8
3
clamp hub
CHA64-45 High
CHA64-45
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
45
13.50
14.10
9.6
8
3
clamp hub
CHA64-63 High
CHA64-63
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
63
18.90
19.50
9.6
8
3
clamp hub
CHA64-72 High
CHA64-72
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
72
21.60
22.20
9.6
8
3
clamp hub
CHA64-90 High
CHA64-90
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
90
27.00
27.60
9.6
8
3
clamp hub
CHA64-99 High
CHA64-99
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
99
29.70
30.30
9.6
8
3
clamp hub
CHA64-108 High
CHA64-108
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
108
32.40
33.00
9.6
8
3
clamp hub
CHA64-126 High
CHA64-126
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
126
37.80
38.40
9.6
8
3
clamp hub
CHA64-144 High
CHA64-144
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
144
43.20
43.80
9.6
8
3
clamp hub
CHA64-180 High
CHA64-180
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
180
54.00
54.60
9.6
8
3
clamp hub
CHA64-216 High
CHA64-216
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
216
64.80
65.40
9.6
8
3
clamp hub
CHA64-288 High
CHA64-288
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
DIN 7/AGMA 10
0.3
20
288
86.40
87.00
9.6
8
3
clamp hub
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求