CGM01 - Casters
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/cgm01_asmtab.prj},{NB=CGM01-D65E-NS},{CODE=CGM01},{TYPE1=pingdihuodongxing},{MAT1=Q235A},{SUR=duxin},{BRA=-},{CODE1=NS},{MAT2=MC nilong},{COLOR=heise},{BEA=shuangzhoucheng},{D=65E},{D1=65},{H=97},{F=48},{A=100.0},{B=100},{C=80.0},{C1=78.0},{E=80.0},{E1=78.0},{DD=11},{R=46.5},{RXZ=600},{WEI=1.57},{LINK=Webxxx},{PPATH=cgm01/assem/cgm01_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
Bracket type
ⁿ/ₐ
MAT1
Bracket material
ⁿ/ₐ
SUR
Bracket surface treatment
ⁿ/ₐ
BRA
Bracket brake form
ⁿ/ₐ
CODE1
Wheel code
ⁿ/ₐ
MAT2
Wheel material
ⁿ/ₐ
COLOR
Wheel color
ⁿ/ₐ
BEA
Wheel bearing
ⁿ/ₐ
D
[mm]
H
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
DD
d
[mm]
R
[mm]
RXZ
Allowable load
[kg]
WEI
reference weight
[kg]
CGM01-D65-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
65
97
48
100.0
85
80.0
65.0
9
46.5
600
1.57
CGM01-D75-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
75
107
48
100.0
85
80.0
65.0
9
51.5
700
1.65
CGM01-D80-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
80
120
48
100.0
85
80.0
65.0
9
60.0
800
1.70
CGM01-D100-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
100
140
48
150.0
110
121.0
80.0
13
70.0
800
2.15
CGM01-D65E-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
65E
97
48
100.0
100
80.0
80.0
11
46.5
600
1.57
CGM01-D75E-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
75E
107
48
100.0
100
80.0
80.0
11
51.5
700
1.65
CGM01-D80E-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
80E
120
48
100.0
100
80.0
80.0
11
60.0
800
1.70
CGM01-D100E-NS
CGM01
Flat bottom type
Q235A
Galvanized
-
NS
MC nylon
black
Double bearing
100E
140
48
100.0
100
80.0
80.0
11
70.0
800
2.15
CGM01-D150-UX
CGM01
Flat bottom type
Q235A
Galvanized
-
UX
Polyurethane
yellow
Four bearings
150
204
82
184.5
134
154.5
104.5
14
135.0
1000
11.1
CGM01-D150B-UX
CGM01
Flat bottom type
Q235A
Galvanized
-
UX
Polyurethane
yellow
Four bearings
150B
191
82
159.0
115
133.4
85.7
14
130.0
800
10.5
CGM01-D202-UX
CGM01
Flat bottom type
Q235A
Galvanized
-
UX
Polyurethane
yellow
Four bearings
202
269
84
184.0
134
154.5
104.5
14
135.0
1000
11.1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청