目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFT. - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFT.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cft/cft_asmtab.prj},{NB=Hinges CFT.49 EH-5-C9(0)},{CODE=427131-C9},{DESCRIPTION=CFT.49 EH-5-C9},{ROT=0},{VERS=1},{DIM01=48},{DIM02=49.5},{DIM03=30.5},{DIM04=31},{DIM05=16.5},{DIM06=11.5},{DIM07=21.5},{DIM08=4},{DIM09=-},{DIM09X=0.0},{DIM10=5.5},{DIM11=5},{DIM11X=5},{DIM12=-},{DIM12X=0},{DIM13=8.5},{DIM13X=8.5},{WEIGHT=24},{R1=6.74},{R2=11.59},{R3=31.29},{R4=25.17},{D1=0.2},{D2=8.15},{D3=7.3},{PPATH=cft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
L
[mm]
DIM03
f
[mm]
DIM04
f1
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
b1
[mm]
DIM08
d
[mm]
DIM09
d4
[mm]
DIM10
d3
[mm]
DIM11
h3
[mm]
DIM12
h4
[mm]
DIM13
d6
[mm]
WEIGHT
Weight
[g]
Hinges CFT.40 EH-4-C9(0)
427111-C9
CFT.40 EH-4-C9
38
39.5
25.0
25
13.0
9.0
17.5
3
-
4.5
4
-
7
11
Hinges CFT.40 SH-4-C9(0)
427112-C9
CFT.40 SH-4-C9
38
39.5
25.0
25
13.0
9.0
17.5
3
8.5
4.5
-
4.5
-
11
Hinges CFT.49 EH-5-C9(0)
427131-C9
CFT.49 EH-5-C9
48
49.5
30.5
31
16.5
11.5
21.5
4
-
5.5
5
-
8.5
24
Hinges CFT.49 SH-5-C9(0)
427132-C9
CFT.49 SH-5-C9
48
49.5
30.5
31
16.5
11.5
21.5
4
10.5
5.5
-
5
-
24
Hinges CFT.49 EH-6-C9(0)
427133-C9
CFT.49 EH-6-C9
48
49.5
30.5
31
16.5
11.5
21.5
4
-
6.5
5
-
10
24
Hinges CFT.65 EH-6-C9(0)
427151-C9
CFT.65 EH-6-C9
63
65.0
40.0
40
21.5
15.0
29.0
5
-
6.5
7
-
10
50
Hinges CFT.65 SH-6-C9(0)
427152-C9
CFT.65 SH-6-C9
63
65.0
40.0
40
21.5
15.0
29.0
5
12.5
6.5
-
7.5
-
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求