目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFAX. - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFAX.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfax/cfax_asmtab.prj},{NB=Hinges CFAX.65 p-M6x18 (0)},{CODE=422448},{DESCRIPTION=CFAX.65 p-M6x18},{ROT=0},{TYP=4},{DIM01=65.0},{DIM02=64.0},{DIM03=-},{DIM04=M6},{DIM05=18},{DIM06=9},{DIM07=40.0},{DIM08=40},{DIM09=23},{DIM10=15.0},{DIM11=13.5},{DIM12=-},{DIM13=24},{DIM14=5},{DIM15=-},{DIM16=-},{DIM17=-},{DIM18=5},{WEIGHT=85},{ND=6.000},{KDA=0.000},{KDI=4.917},{H=10.500},{L=0.000},{D3=0.000},{D4=0.000},{D5=0.000},{H3=0.000},{DD=24.000},{D6=0.000},{H4=0.000},{PPATH=cfax_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
B
[mm]
DIM03
d1
ⁿ/ₐ
DIM04
d2
ⁿ/ₐ
DIM05
i
[mm]
DIM06
h
[mm]
DIM07
f ±0.25
[mm]
DIM08
f1 ±0.25
[mm]
DIM09
H
[mm]
DIM10
h1
[mm]
DIM11
h2
[mm]
DIM12
h3
[mm]
DIM13
b1
[mm]
DIM14
d
[mm]
DIM15
d3
[mm]
DIM16
d4
[mm]
DIM17
d5
[mm]
DIM18
C
[N]
WEIGHT
Weight
[g]
Hinges CFAX.40 B-M4 (0)
422421
CFAX.40 B-M4
39.5
38.5
M4
-
-
6.5
25.1
25
14
9.5
9.5
-
14
3
-
-
-
5
23
Hinges CFAX.49 B-M5 (0)
422431
CFAX.49 B-M5
49.5
48.0
M5
-
-
8.5
30.5
31
19
13.0
11.0
-
17
4
-
-
-
5
39
Hinges CFAX.65 B-M6 (0)
422441
CFAX.65 B-M6
65.0
64.0
M6
-
-
9
40.0
40
23
15.0
13.5
-
24
5
-
-
-
5
85
Hinges CFAX.49 p-M5x14 (0...
422438
CFAX.49 p-M5x14
49.5
48.0
-
M5
14
8.5
30.0
31
19
13.0
11.0
-
17
4
-
-
-
5
39
Hinges CFAX.65 p-M6x18 (0...
422448
CFAX.65 p-M6x18
65.0
64.0
-
M6
18
9
40.0
40
23
15.0
13.5
-
24
5
-
-
-
5
85
Hinges CFAX.40 SH-4 (0)
422423
CFAX.40 SH-4
39.5
38.5
-
-
-
-
25.1
25
14
9.5
9.5
-
14
3
4.5
8.5
-
1
14
Hinges CFAX.49 SH-5 (0)
422433
CFAX.49 SH-5
49.5
48.0
-
-
-
-
30.5
31
19
13.0
11.0
-
17
4
5.5
10
-
2
29
Hinges CFAX.65 SH-6 (0)
422443
CFAX.65 SH-6
65.0
64.0
-
-
-
-
40.0
40
23
15.0
13.5
-
24
5
6.5
12.5
-
3
62
Hinges CFAX.40 CH-4 (0)
422425
CFAX.40 CH-4
39.5
38.5
-
-
-
-
25.1
25
14
9.5
9.5
4.5
14
3
4.5
-
8.5
1
14
Hinges CFAX.49 CH-5 (0)
422435
CFAX.49 CH-5
49.5
48.0
-
-
-
-
30.5
31
19
13.0
11.0
5.5
17
4
5.5
-
10
2
29
Hinges CFAX.65 CH-6 (0)
422445
CFAX.65 CH-6
65.0
64.0
-
-
-
-
40.0
40
23
15.0
13.5
6.5
24
5
6.5
-
11
3
62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求