CE66 67 - Rubber foot pads -Axial ring type/Gasket type
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce66_67.prj},{NB=CE67LK-26},{SC=CE67LK},{TYPE=Gasket type/conductive type},{RBM=Conductive rubber},{MMP=SPCE (galvanized)},{SR=Less than 100K Ω},{RH=Shaw A65},{SP=26},{D=26},{H=15},{H1=10},{D1=10},{D2=4},{AL=300},{INFOTEXT=website},{R=2},{D3=10.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
RBM
Rubber body material
ⁿ/ₐ
MMP
Material of metal parts
ⁿ/ₐ
SR
surface resistance
ⁿ/ₐ
RH
Rubber hardness
ⁿ/ₐ
SP
Specifications
ⁿ/ₐ
D
[mm]
H
[mm]
H1
[mm]
D1
[mm]
D2
[mm]
AL
Allowable load
[N]
CE66LK-15
CE66LK-15
CE66LK
Axial ring type/conductiv...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
15
15
9
4
6
3
70
CE66LK-20
CE66LK-20
CE66LK
Axial ring type/conductiv...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
20
20
12
7
6
3
160
CE66LK-30
CE66LK-30
CE66LK
Axial ring type/conductiv...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
30
30
19
10
14
4
230
CE66LK-32
CE66LK-32
CE66LK
Axial ring type/conductiv...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
32
32
25
10
14
5
335
CE66LK-35
CE66LK-35
CE66LK
Axial ring type/conductiv...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
35
35
20
8
14
5
420
CE67LK-10
CE67LK-10
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
10
10
5
3
5
3
100
CE67LK-15
CE67LK-15
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
15
15
8
4
6
3
150
CE67LK-16
CE67LK-16
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
16
16
10
5
6
3
150
CE67LK-18
CE67LK-18
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
18
18
11
7
7
4
150
CE67LK-20
CE67LK-20
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
20
20
12
7
7
4
200
CE67LK-24
CE67LK-24
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
24
24
10
5
9
4
200
CE67LK-26
CE67LK-26
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
26
26
15
10
10
4
300
CE67LK-30
CE67LK-30
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
30
30
19
10
14
4
300
CE67LK-32
CE67LK-32
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
32
32
25
9
14
5
500
CE67LK-36
CE67LK-36
CE67LK
Gasket type/conductive ty...
Conductive rubber
SPCE (galvanized)
Less than 100K Ω
Shaw A65
36
36
17
9
17
6
150
CE67ML-10
CE67ML-10
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
10
10
5
3
5
3
100
CE67ML-15
CE67ML-15
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
15
15
8
4
6
3
150
CE67ML-16
CE67ML-16
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
16
16
10
5
6
3
150
CE67ML-18
CE67ML-18
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
18
18
11
7
7
4
150
CE67ML-20
CE67ML-20
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
20
20
12
7
7
4
200
CE67ML-24
CE67ML-24
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
24
24
10
5
9
4
200
CE67ML-26
CE67ML-26
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
26
26
15
10
10
4
300
CE67ML-30
CE67ML-30
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
30
30
19
10
14
4
300
CE67ML-32
CE67ML-32
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
32
32
25
9
14
5
500
CE67ML-36
CE67ML-36
CE67ML
Gasket type/Insulation ty...
EPDM rubber
SPCE (galvanized)
Greater than 1M Ω
Shaw A65
36
36
17
9
17
6
150
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청