您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CDS65 - Precision Spur Gears - 0.8 Module 8mm Bore 5mm Face Clamp Hub Style - 20° Pressure Angle Stainless Steel 1.4305
WMBerg
METRIC
Gears
Clamp and Hub Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/clamp_and_hub_gears/mb47.prj},{NB=CDS65-36 High},{PN=CDS65-36},{LOD=High},{DES=CLAMP HUB SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B47},{MAT=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.8},{PA=20},{N=36},{LOD2='High'},{PD=28.80},{OD=30.40},{HD=9.6},{B=8},{FW=5},{FW1=5.0000},{HS=clamp hub},{PSTOL=0.0100},{B1=14.0000},{B2=6.0000},{B3=9.6000},{H=12.0000},{MM=1.120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
HD
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
HS
Hub Style
ⁿ/ₐ
CDS65-20 High
CDS65-20
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
20
16.00
17.60
9.6
8
5
clamp hub
CDS65-21 High
CDS65-21
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
21
16.80
18.40
9.6
8
5
clamp hub
CDS65-22 High
CDS65-22
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
22
17.60
19.20
9.6
8
5
clamp hub
CDS65-23 High
CDS65-23
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
23
18.40
20.00
9.6
8
5
clamp hub
CDS65-24 High
CDS65-24
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
24
19.20
20.80
9.6
8
5
clamp hub
CDS65-25 High
CDS65-25
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
25
20.00
21.60
9.6
8
5
clamp hub
CDS65-28 High
CDS65-28
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
28
22.40
24.00
9.6
8
5
clamp hub
CDS65-30 High
CDS65-30
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
30
24.00
25.60
9.6
8
5
clamp hub
CDS65-32 High
CDS65-32
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
32
25.60
27.20
9.6
8
5
clamp hub
CDS65-36 High
CDS65-36
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
36
28.80
30.40
9.6
8
5
clamp hub
CDS65-40 High
CDS65-40
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
40
32.00
33.60
9.6
8
5
clamp hub
CDS65-48 High
CDS65-48
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
48
38.40
40.00
9.6
8
5
clamp hub
CDS65-56 High
CDS65-56
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
56
44.80
46.40
9.6
8
5
clamp hub
CDS65-60 High
CDS65-60
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
60
48.00
49.60
9.6
8
5
clamp hub
CDS65-64 High
CDS65-64
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
64
51.20
52.80
9.6
8
5
clamp hub
CDS65-72 High
CDS65-72
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
72
57.60
59.20
9.6
8
5
clamp hub
CDS65-80 High
CDS65-80
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
80
64.00
65.60
9.6
8
5
clamp hub
CDS65-96 High
CDS65-96
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
96
76.80
78.40
9.6
8
5
clamp hub
CDS65-112 High
CDS65-112
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
112
89.60
91.20
9.6
8
5
clamp hub
CDS65-128 High
CDS65-128
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
128
102.40
104.00
9.6
8
5
clamp hub
CDS65-132 High
CDS65-132
CLAMP HUB SPUR GEAR
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.8
20
132
105.60
107.20
9.6
8
5
clamp hub
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求