CD21F - Sprocket - 80 series
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd21f.prj},{NB=CD21FF-80-18-D25},{MO=CD21FF},{XL=Series 80(16A)},{ATT=Kimi screw},{SE=80},{Z=18},{DD=25},{DP=146.27},{DO=159},{H=93},{GD=0},{W=40},{V=12},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
ⁿ/ₐ
MO
model
ⁿ/ₐ
XL
series
ⁿ/ₐ
ATT
attachments
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HT
heat treatment
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
SE
series
ⁿ/ₐ
Z
z
ⁿ/ₐ
KEYWAY
KEYWAY b×t
[mm]
M
Set the screws M
ⁿ/ₐ
DP
Dp
[mm]
DO
Do
[mm]
H
h
[mm]
GD
gd
[mm]
W
w
[mm]
V
[mm]
CD21FF-80-9-D25
CD21FF-80-9-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
9
8×3.3
8
74.27
85
58
44
40
7
CD21FF-80-10-D25
CD21FF-80-10-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
10
8×3.3
8
82.19
93
52
0
40
12
CD21FF-80-11-D25
CD21FF-80-11-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
11
8×3.3
8
90.16
102
60
0
40
12
CD21FF-80-12-D25
CD21FF-80-12-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
12
8×3.3
8
98.14
110
67
0
40
12
CD21FF-80-13-D25
CD21FF-80-13-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
13
8×3.3
8
106.14
118
77
0
40
12
CD21FF-80-14-D25
CD21FF-80-14-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
14
8×3.3
8
114.15
127
77
0
40
12
CD21FF-80-15-D25
CD21FF-80-15-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
15
8×3.3
8
122.17
135
93
0
40
12
CD21FF-80-16-D25
CD21FF-80-16-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
16
8×3.3
8
130.20
143
93
0
40
12
CD21FF-80-17-D25
CD21FF-80-17-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
17
8×3.3
8
138.23
151
93
0
40
12
CD21FF-80-18-D25
CD21FF-80-18-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
18
8×3.3
8
146.27
159
93
0
40
12
CD21FF-80-19-D25
CD21FF-80-19-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
19
8×3.3
8
154.32
167
93
0
40
12
CD21FF-80-20-D25
CD21FF-80-20-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
20
8×3.3
8
162.37
176
93
0
40
12
CD21FF-80-21-D25
CD21FF-80-21-D25
CD21FF
Series 80(16A)
Kimi screw
S45C
Addendum high frequency
Blackening
80
21
8×3.3
8
170.42
184
93
0
40
12
CD21FU-80-10-D25
CD21FU-80-10-D25
CD21FU
Series 80(16A)
Kimi screw
SUS304
-
-
80
10
8×3.3
8
82.19
93
52
0
40
12
CD21FU-80-12-D25
CD21FU-80-12-D25
CD21FU
Series 80(16A)
Kimi screw
SUS304
-
-
80
12
8×3.3
8
98.14
110
67
0
40
12
CD21FU-80-13-D25
CD21FU-80-13-D25
CD21FU
Series 80(16A)
Kimi screw
SUS304
-
-
80
13
8×3.3
8
106.14
118
67
0
40
12
CD21FU-80-14-D25
CD21FU-80-14-D25
CD21FU
Series 80(16A)
Kimi screw
SUS304
-
-
80
14
8×3.3
8
114.15
127
77
0
40
12
CD21FU-80-15-D25
CD21FU-80-15-D25
CD21FU
Series 80(16A)
Kimi screw
SUS304
-
-
80
15
8×3.3
8
122.17
135
77
0
40
12
CD21FU-80-16-D30
CD21FU-80-16-D30
CD21FU
Series 80(16A)
Kimi screw
SUS304
-
-
80
16
8×3.3
8
130.20
143
77
0
40
12
CD21FU-80-20-D35
CD21FU-80-20-D35
CD21FU
Series 80(16A)
Kimi screw
SUS304
-
-
80
20
10×3.3
8
162.37
176
93
0
40
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청