CC-503 - Rigid Couplings - Two Piece w/o Keyway
Essentra Components
Bearings & Power Transmission
Collars & Couplings
Rigid & Flexible Couplings
Rigid Couplings
Rigid Couplings - Two Piece w/o Keyway
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d04000000/l3_d04010000/l4_d04010400/p040685/cc-503.prj},{NB=CC-507},{PN=CC-507},{AMERSID=1091413},{APACID=-},{EMEAID=-},{BOREA=0.625},{BOREB=0.625},{LENGTH=2.00000000},{OD=1.31250000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOREA
Bore A
[Inch]
BOREB
Bore B
[Inch]
LENGTH
Length
[Inch]
OD
Outside Diameter
[Inch]
CC-503
CC-503
1091410
-
-
0.375
0.375
1 3/8
7/8
CC-504
CC-504
1091411
-
-
0.500
0.375
1 3/4
1 1/8
CC-505
CC-505
1091412
-
-
0.500
0.500
1 3/4
1 1/8
CC-507
CC-507
1091413
-
-
0.625
0.625
2
1 5/16
CC-510
CC-510
1091414
-
-
0.750
0.750
2 1/4
1 1/2
CC-515
CC-515
1091415
-
-
1.000
1.000
3
1 3/4
CC-519
CC-519
1091416
-
-
1.250
1.250
3 1/4
2 1/16
CC-523
CC-523
1091417
-
-
1.500
1.500
3 7/8
2 5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求